![](https://www.xppower.com/storage/products/images/JCH10_prod_lrg.jpg)
JCH10 Series
2:1 input, 10W, regulated, single output DC-DC converters in a 2" x 1" PCB mount package
The 10W JCH10 series is housed in a 2"" x 1"" x 0.4” (50.8 x 25.4 x 10.2 mm) PCB mount metal case. Featuring a 2:1 input voltage range of 9 to 18VDC, 18 to 36VDC or 36 to 72VDC with regulated single outputs of 3.3, 5, 12, 15 & 24VDC and dual outputs ±5, ±12, ±15 ±24VDC.
The JCH10 has 1.5kVDC isolation between input and output, overload & short circuit protection is standard. Operating temperature range is from -40°C to +100°C, with derating above +85°C.
Features
- Regulated single & dual outputs
- 2:1 input range
- Single outputs 3.3 to 24VDC
- Dual outputs ±3.3, ±5, ±12 & ±15VDC
- 2" x 1" package. 0.4" profile
- 1.5kVDC isolation
- Remote On/Off
- -40°C to +100°C operating temperature
- Full power to +85°C
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
![]() |
JCH1012D03 | 10W | 9 to 18VDC | 3.3V, -3.3V | 1A, 1A | Datasheet | Stock | RFQ |
![]() |
JCH1012D05 | 10W | 9 to 18VDC | 5V, -5V | 1A, 1A | Datasheet | Stock | RFQ |
![]() |
JCH1012D12 | 10W | 9 to 18VDC | 12V, -12V | 0.416A, -0.416A | Datasheet | Stock | RFQ |
![]() |
JCH1012D15 | 10W | 9 to 18VDC | 15V, -15V | 0.333A, -0.333A | Datasheet | Stock | RFQ |
![]() |
JCH1012D24 | 10W | 9 to 18VDC | 24V, -24V | 0.208A, -0.208A | Datasheet | Stock | RFQ |
![]() |
JCH1012S05 | 10W | 9 to 18VDC | 5V | 2A | Datasheet | Stock | RFQ |
![]() |
JCH1012S12 | 10W | 9 to 18VDC | 12V | 0.833A | Datasheet | Stock | RFQ |
![]() |
JCH1012S15 | 10W | 9 to 18VDC | 15V | 0.666A | Datasheet | Stock | RFQ |
![]() |
JCH1012S24 | 10W | 9 to 18VDC | 24V | 0.416A | Datasheet | Stock | RFQ |
![]() |
JCH1012S3V3 | 10W | 9 to 18VDC | 3.3V | 2A | Datasheet | Stock | RFQ |
![]() |
JCH1024D03 | 10W | 18 to 36VDC | 3.3V, -3.3V | 1A, 1A | Datasheet | Stock | RFQ |
![]() |
JCH1024D05 | 10W | 18 to 36VDC | 5V, -5V | 1A, 1A | Datasheet | Stock | RFQ |
![]() |
JCH1024D12 | 10W | 18 to 36VDC | 12V, -12V | 0.416A, -0.416A | Datasheet | Stock | RFQ |
![]() |
JCH1024D15 | 10W | 18 to 36VDC | 15V, -15V | 0.333A, -0.333A | Datasheet | Stock | RFQ |
![]() |
JCH1024D24 | 10W | 18 to 36VDC | 24V, -24V | 0.208A, -0.208A | Datasheet | Stock | RFQ |
![]() |
JCH1024S05 | 10W | 18 to 36VDC | 5V | 2A | Datasheet | Stock | RFQ |
![]() |
JCH1024S12 | 10W | 18 to 36VDC | 12V | 0.833A | Datasheet | Stock | RFQ |
![]() |
JCH1024S15 | 10W | 18 to 36VDC | 15V | 0.666A | Datasheet | Stock | RFQ |
![]() |
JCH1024S24 | 10W | 18 to 36VDC | 24V | 0.416A | Datasheet | Stock | RFQ |
![]() |
JCH1024S3V3 | 10W | 18 to 36VDC | 3.3V | 2A | Datasheet | Stock | RFQ |
![]() |
JCH1048D03 | 10W | 36 to 72VDC | 3.3V, -3.3V | 1A, 1A | Datasheet | Stock | RFQ |
![]() |
JCH1048D05 | 10W | 36 to 72VDC | 5V, -5V | 1A, 1A | Datasheet | Stock | RFQ |
![]() |
JCH1048D12 | 10W | 36 to 72VDC | 12V, -12V | 0.416A, -0.416A | Datasheet | Stock | RFQ |
![]() |
JCH1048D15 | 10W | 36 to 72VDC | 15V, -15V | 0.333A, -0.333A | Datasheet | Stock | RFQ |
![]() |
JCH1048D24 | 10W | 36 to 72VDC | 24V, -24V | 0.208A, -0.208A | Datasheet | Stock | RFQ |
![]() |
JCH1048S05 | 10W | 36 to 72VDC | 5V | 2A | Datasheet | Stock | RFQ |
![]() |
JCH1048S12 | 10W | 36 to 72VDC | 12V | 0.833A | Datasheet | Stock | RFQ |
![]() |
JCH1048S15 | 10W | 36 to 72VDC | 15V | 0.666A | Datasheet | Stock | RFQ |
![]() |
JCH1048S24 | 10W | 36 to 72VDC | 24V | 0.416A | Datasheet | Stock | RFQ |
![]() |
JCH1048S3V3 | 10W | 36 to 72VDC | 3.3V | 2A | Datasheet | Stock | RFQ |