JCK15 Series

2:1 input, 15W, regulated, single output DC-DC converters in a 50.8 x 25.4mm (2" x 1") PCB mount package

The 15W JCK15 series is housed in a 50.8 x 25.4 x 10.2 mm (2" x 1" x 0.4”) PCB mount metal case. Featuring a 2:1 input voltage range of 9 to 18VDC, 18 to 36VDC or 36 to 75VDC with regulated single outputs of 3.3, 5, 12 & 15VDC and  dual outputs ±3.3, ±5, ±12 or ±15VDC. 

The JCK15 has 1.6kVDC isolation between input and output, overload & short circuit protection is standard, an optional heatsink (suffix -HK) can be specified. Operating temperature range is from -40°C to +100°C, with derating above +70°C.

Features

  • Regulated single outputs 3.3, 5, 12 & 15VDC
  • Regulated dual outputs ±3.3, ±5, ±12 & ±15VDC
  • 2:1 input range
  • 50.8 x 25.4mm (2” x 1”) footprint, 10.2mm profile
  • 1.6kVDC isolation
  • Continuous short circuit protection
  • Optional heatsink
  • -40°C to +100°C operating temperature
  • Full power to +70°C
  • 3 year warranty
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
JCK1512D03 15W 9 to 18VDC 3.3V, -3.3V 1.5A, 1.5A Datasheet Stock RFQ
JCK1512D05 15W 9 to 18VDC 5V, -5V 1.5A, 1.5A Datasheet Stock RFQ
JCK1512D12 15W 9 to 18VDC 12V, -12V 0.625A, -0.625A Datasheet Stock RFQ
JCK1512D15 15W 9 to 18VDC 15V, -15V 0.5A, -0.5A Datasheet Stock RFQ
JCK1512S05 15W 9 to 18VDC 5V 3A Datasheet Stock RFQ
JCK1512S12 15W 9 to 18VDC 12V 1.25A Datasheet Stock RFQ
JCK1512S15 15W 9 to 18VDC 15V 1A Datasheet Stock RFQ
JCK1512S3V3 15W 9 to 18VDC 3.3V 3A Datasheet Stock RFQ
JCK1524D03 15W 18 to 36VDC 3.3V, -3.3V 1.5A, 1.5A Datasheet Stock RFQ
JCK1524D05 15W 18 to 36VDC 5V, -5V 1.5A, 1.5A Datasheet Stock RFQ
JCK1524D12 15W 18 to 36VDC 12V, -12V 0.625A, -0.625A Datasheet Stock RFQ
JCK1524D15 15W 18 to 36VDC 15V, -15V 0.5A, -0.5A Datasheet Stock RFQ
JCK1524S05 15W 18 to 36VDC 5V 3A Datasheet Stock RFQ
JCK1524S12 15W 18 to 36VDC 12V 1.25A Datasheet Stock RFQ
JCK1524S15 15W 18 to 36VDC 15V 1A Datasheet Stock RFQ
JCK1524S3V3 15W 18 to 36VDC 3.3V 3A Datasheet Stock RFQ
JCK1548D03 15W 36 to 75VDC 3.3V, -3.3V 1.5A, 1.5A Datasheet Stock RFQ
JCK1548D05 15W 36 to 75VDC 5V, -5V 1.5A, 1.5A Datasheet Stock RFQ
JCK1548D12 15W 36 to 75VDC 12V, -12V 0.625A, -0.625A Datasheet Stock RFQ
JCK1548D15 15W 36 to 75VDC 15V, -15V 0.5A, -0.5A Datasheet Stock RFQ
JCK1548S05 15W 36 to 75VDC 5V 3A Datasheet Stock RFQ
JCK1548S12 15W 36 to 75VDC 12V 1.25A Datasheet Stock RFQ
JCK1548S15 15W 36 to 75VDC 15V 1A Datasheet Stock RFQ
JCK1548S3V3 15W 36 to 75VDC 3.3V 3A Datasheet Stock RFQ