![](https://www.xppower.com/storage/products/images/JCK20_prod_lrg.jpg)
JCK20 Series
2:1 input, 20W, regulated, single output DC-DC converters in a 2" x 1" PCB mount package
The JCK20 series is housed in a 2"" x 1"" x 0.4” (50.8 x 25.4 x 10.2 mm) PCB mount metal case.
Featuring a 2:1 input voltage range of 9 to 18VDC, 18 to 36VDC or 36 to 75VDC with regulated single outputs of 3.3, 5, 12 & 15VDC and dual outputs ±12 or ±15VDC. Single output models are adjustable ±10% with a trim resistor.
The 20W JCK20 has 1.6kVDC isolation between input and output, overload & short circuit protection is standard as is remote On/Off, an optional heatsink can be specified.
The operating temperature range is from -40°C to +100°C, with derating above +70°C.
Features
- Regulated single outputs 3.3, 5, 12 & 15VDC
- Regulated dual outputs ±12 & ±15VDC
- 2:1 input range
- 2” x 1” footprint, 0.4" profile
- 1.6kVDC isolation
- Single outputs trimmable ±10%
- Remote On/Off
- Continuous short circuit protection
- Optional heatsink
- -40°C to +100°C operating temperature
- Full power to +70°C
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
![]() |
JCK2012D12 | 20W | 9 to 18VDC | 12V, -12V | 0.835A, -0.835A | Datasheet | Stock | RFQ |
![]() |
JCK2012D15 | 20W | 9 to 18VDC | 15V, -15V | 0.665A, -0.665A | Datasheet | Stock | RFQ |
![]() |
JCK2012S05 | 20W | 9 to 18VDC | 5V | 4A | Datasheet | Stock | RFQ |
![]() |
JCK2012S12 | 20W | 9 to 18VDC | 12V | 1.67A | Datasheet | Stock | RFQ |
![]() |
JCK2012S15 | 20W | 9 to 18VDC | 15V | 1.33A | Datasheet | Stock | RFQ |
![]() |
JCK2012S3V3 | 20W | 9 to 18VDC | 3.3V | 5.5A | Datasheet | Stock | RFQ |
![]() |
JCK2024D12 | 20W | 18 to 36VDC | 12V, -12V | 0.835A, -0.835A | Datasheet | Stock | RFQ |
![]() |
JCK2024D15 | 20W | 18 to 36VDC | 15V, -15V | 0.665A, -0.665A | Datasheet | Stock | RFQ |
![]() |
JCK2024S05 | 20W | 18 to 36VDC | 5V | 4A | Datasheet | Stock | RFQ |
![]() |
JCK2024S12 | 20W | 18 to 36VDC | 12V | 1.67A | Datasheet | Stock | RFQ |
![]() |
JCK2024S15 | 20W | 18 to 36VDC | 15V | 1.33A | Datasheet | Stock | RFQ |
![]() |
JCK2024S3V3 | 20W | 18 to 36VDC | 3.3V | 5.5A | Datasheet | Stock | RFQ |
![]() |
JCK2048D12 | 20W | 36 to 75VDC | 12V, -12V | 0.835A, -0.835A | Datasheet | Stock | RFQ |
![]() |
JCK2048D15 | 20W | 36 to 75VDC | 15V, -15V | 0.665A, -0.665A | Datasheet | Stock | RFQ |
![]() |
JCK2048S05 | 20W | 36 to 75VDC | 5V | 4A | Datasheet | Stock | RFQ |
![]() |
JCK2048S12 | 20W | 36 to 75VDC | 12V | 1.67A | Datasheet | Stock | RFQ |
![]() |
JCK2048S15 | 20W | 36 to 75VDC | 15V | 1.33A | Datasheet | Stock | RFQ |
![]() |
JCK2048S3V3 | 20W | 36 to 75VDC | 3.3V | 5.5A | Datasheet | Stock | RFQ |