![](https://www.xppower.com/storage/products/images/JCK30_prod_lrg.jpg)
JCK30 Series
2:1 input, 30W, regulated, single output DC-DC converters in a 2" x 1" PCB mount package
The JCK30 series is housed in a 2"" x 1"" x 0.4” (50.8 x 25.4 x 10.2 mm) PCB mount metal case.
Featuring a 2:1 input voltage range of 9 to 18VDC, 18 to 36VDC or 36 to 75VDC with regulated single outputs of 3.3, 5, 12 & 15VDC and dual outputs ±12 or ±15VDC. Single output models are adjustable ±10% with a trim resistor.
The 30W JCK30 has 1.6kVDC isolation between input and output, over voltage, overload & short circuit protection is standard as is remote On/Off, an optional heatsink can be specified.
The operating temperature range is from -40°C to +75°C, with derating above +50°C.
Features
- Regulated single outputs 3.3, 5, 12 & 15VDC
- Regulated dual outputs ±12 & ±15VDC
- 2:1 input range
- 2” x 1” footprint, 0.4" profile
- 1.6kVDC isolation
- Single outputs trimmable ±10%
- Remote On/Off
- Continuous short circuit protection
- Optional heatsink
- -40°C to +75°C operating temperature
- Full power to +50°C
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
![]() |
JCK3012D05 | 30W | 9 to 18VDC | 5V, -5V | 3A, -3A | Datasheet | Stock | RFQ |
![]() |
JCK3012D12 | 30W | 9 to 18VDC | 12V, -12V | 1.25A, -1.25A | Datasheet | Stock | RFQ |
![]() |
JCK3012D15 | 30W | 9 to 18VDC | 15V, -15V | 1A, -1A | Datasheet | Stock | RFQ |
![]() |
JCK3012S05 | 30W | 9 to 18VDC | 5V | 6A | Datasheet | Stock | RFQ |
![]() |
JCK3012S12 | 30W | 9 to 18VDC | 12V | 2.5A | Datasheet | Stock | RFQ |
![]() |
JCK3012S15 | 30W | 9 to 18VDC | 15V | 2A | Datasheet | Stock | RFQ |
![]() |
JCK3012S3V3 | 30W | 9 to 18VDC | 3.3V | 8A | Datasheet | Stock | RFQ |
![]() |
JCK3012S5V1 | 30W | 9 to 18VDC | 5.1V | 6A | Datasheet | Stock | RFQ |
![]() |
JCK3024D05 | 30W | 18 to 36VDC | 5V, -5V | 3A, -3A | Datasheet | Stock | RFQ |
![]() |
JCK3024D12 | 30W | 18 to 36VDC | 12V, -12V | 1.25A, -1.25A | Datasheet | Stock | RFQ |
![]() |
JCK3024D15 | 30W | 18 to 36VDC | 15V, -15V | 1A, -1A | Datasheet | Stock | RFQ |
![]() |
JCK3024S05 | 30W | 18 to 36VDC | 5V | 6A | Datasheet | Stock | RFQ |
![]() |
JCK3024S12 | 30W | 18 to 36VDC | 12V | 2.5A | Datasheet | Stock | RFQ |
![]() |
JCK3024S15 | 30W | 18 to 36VDC | 15V | 2A | Datasheet | Stock | RFQ |
![]() |
JCK3024S3V3 | 30W | 18 to 36VDC | 3.3V | 8A | Datasheet | Stock | RFQ |
![]() |
JCK3024S5V1 | 30W | 18 to 36VDC | 5.1V | 6A | Datasheet | Stock | RFQ |
![]() |
JCK3048D05 | 30W | 36 to 75VDC | 5V, -5V | 3A, -3A | Datasheet | Stock | RFQ |
![]() |
JCK3048D12 | 30W | 36 to 75VDC | 12V, -12V | 1.25A, -1.25A | Datasheet | Stock | RFQ |
![]() |
JCK3048D15 | 30W | 36 to 75VDC | 15V, -15V | 1A, -1A | Datasheet | Stock | RFQ |
![]() |
JCK3048S05 | 30W | 36 to 75VDC | 5V | 6A | Datasheet | Stock | RFQ |
![]() |
JCK3048S12 | 30W | 36 to 75VDC | 12V | 2.5A | Datasheet | Stock | RFQ |
![]() |
JCK3048S15 | 30W | 36 to 75VDC | 15V | 2A | Datasheet | Stock | RFQ |
![]() |
JCK3048S3V3 | 30W | 36 to 75VDC | 3.3V | 8A | Datasheet | Stock | RFQ |
![]() |
JCK3048S5V1 | 30W | 36 to 75VDC | 5.1V | 6A | Datasheet | Stock | RFQ |