JCK40 Series

2:1 input, 40W, regulated, single output DC-DC converters in a 2" x 1" PCB mount package

The JCK40 series is housed in a 2"" x 1"" x 0.4” (50.8 x 25.4 x 10.2 mm) PCB mount metal case.

Featuring a 2:1 input voltage range of 9 to 18VDC, 18 to 36VDC or 36 to 75VDC with regulated single outputs of 3.3, 5, 12 & 15VDC and dual outputs ±12 or ±15VDC. Single output models are adjustable ±10% with a trim resistor.

The 40W JCK40 has 1.6kVDC isolation between input and output, over voltage, overload & short circuit protection is standard as is remote On/Off, an optional heatsink can be specified.

The operating temperature range is from -40°C to +105°C, with derating above +40°C.

 

Features

  • Regulated single outputs 3.3, 5, 12 & 15VDC
  • Regulated dual outputs ±12 & ±15VDC
  • 2:1 input range
  • 2” x 1” footprint, 0.4" profile
  • 1.6kVDC isolation
  • Single outputs trimmable ±10%
  • Remote On/Off
  • Continuous short circuit protection
  • Optional heatsink
  • -40°C to +105°C operating temperature
  • Full power to +40°C
  • 3 year warranty
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
JCK4012D12 40W 9 to 18VDC 12V, -12V 1.67A, -1.67A Datasheet Stock RFQ
JCK4012D15 40W 9 to 18VDC 15V, -15V 1.33A, -1.33A Datasheet Stock RFQ
JCK4012S05 40W 9 to 18VDC 5V 8A Datasheet Stock RFQ
JCK4012S12 40W 9 to 18VDC 12V 3.33A Datasheet Stock RFQ
JCK4012S15 40W 9 to 18VDC 15V 2.67A Datasheet Stock RFQ
JCK4012S3V3 40W 9 to 18VDC 3.3V 8A Datasheet Stock RFQ
JCK4024D12 40W 18 to 36VDC 12V, -12V 1.67A, -1.67A Datasheet Stock RFQ
JCK4024D15 40W 18 to 36VDC 15V, -15V 1.33A, -1.33A Datasheet Stock RFQ
JCK4024S05 40W 18 to 36VDC 5V 8A Datasheet Stock RFQ
JCK4024S12 40W 18 to 36VDC 12V 3.33A Datasheet Stock RFQ
JCK4024S15 40W 18 to 36VDC 15V 2.67A Datasheet Stock RFQ
JCK4024S3V3 40W 18 to 36VDC 3.3V 8A Datasheet Stock RFQ
JCK4048D12 40W 36 to 75VDC 12V, -12V 1.67A, -1.67A Datasheet Stock RFQ
JCK4048D15 40W 36 to 75VDC 15V, -15V 1.33A, -1.33A Datasheet Stock RFQ
JCK4048S05 40W 36 to 75VDC 5V 8A Datasheet Stock RFQ
JCK4048S12 40W 36 to 75VDC 12V 3.33A Datasheet Stock RFQ
JCK4048S15 40W 36 to 75VDC 15V 2.67A Datasheet Stock RFQ
JCK4048S3V3 40W 36 to 75VDC 3.3V 8A Datasheet Stock RFQ
No resources yet.