JCK50 Series
2:1 input, 50W, regulated, single output DC-DC converters in a 2" x 1" PCB mount package
The JCK50 series is housed in a 2"" x 1"" x 0.45” (50.8 x 25.4 x 11.5 mm) PCB mount metal case.
Featuring a 2:1 input voltage range of 9 to 18VDC, 18 to 36VDC or 36 to 75VDC with regulated single outputs of 3.3, 5, 12 & 15VDC adjustable ±10% with a trim resistor.
The 50W JCK50 has 1.6kVDC isolation between input and output, over voltage, overload & short circuit protection is standard as is remote On/Off, an optional heatsink can be specified.
The operating temperature range is from -40°C to +95°C, with derating above +50°C.
Features
- Regulated single outputs 3.3, 5, 12 & 15VDC
- Outputs trimmable ±10%
- 2:1 input range
- 2” x 1” footprint, 0.45" profile
- 1.6kVDC isolation
- Remote On/Off
- Continuous short circuit protection
- Optional heatsink
- -40°C to +95°C operating temperature
- Full power to +50°C
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
JCK5012S3V3 | 50W | 9 to 18VDC | 3.3V | 10A | Datasheet | Stock | RFQ | |
JCK5012S05 | 50W | 9 to 18VDC | 5V | 10A | Datasheet | Stock | RFQ | |
JCK5012S12 | 50W | 9 to 18VDC | 12V | 4.17A | Datasheet | Stock | RFQ | |
JCK5012S15 | 50W | 9 to 18VDC | 15V | 3.33A | Datasheet | Stock | RFQ | |
JCK5024S3V3 | 50W | 18 to 36VDC | 3.3V | 10A | Datasheet | Stock | RFQ | |
JCK5024S05 | 50W | 18 to 36VDC | 5V | 10A | Datasheet | Stock | RFQ | |
JCK5024S12 | 50W | 18 to 36VDC | 12V | 4.17A | Datasheet | Stock | RFQ | |
JCK5024S15 | 50W | 18 to 36VDC | 15V | 3.33A | Datasheet | Stock | RFQ | |
JCK5048S3V3 | 50W | 36 to 75VDC | 3.3V | 10A | Datasheet | Stock | RFQ | |
JCK5048S05 | 50W | 36 to 75VDC | 5V | 10A | Datasheet | Stock | RFQ | |
JCK5048S12 | 50W | 36 to 75VDC | 12V | 4.17A | Datasheet | Stock | RFQ | |
JCK5048S15 | 50W | 36 to 75VDC | 15V | 3.33A | Datasheet | Stock | RFQ |