![](https://www.xppower.com/storage/products/images/JCK60_prod_lrg.jpg)
JCK60 Series
2:1 input, 60W, regulated, DC-DC converters in a 2" x 2" PCB mount package
The 60W JCK60 series is housed in a 2" x 2" x 0.4” (50.8 x 50.8 x 10.2 mm) PCB mount metal case.
Featuring a 2:1 input voltage range of 18 to 36VDC or 36 to 75VDC with regulated single outputs of 3.3, 5, 12, 15VDC adjustable +/-10% with a trim resistor.
The JCK60 has 1.6kVDC isolation between input and output. Remote on/off is standard as are over current, over voltage and over temperature protection.
Operating temperature range is from -40°C to +85°C, with derating above +40°C. An optional heatsink (-HK) extends the full power operating temperature when fitted.
Features
- Regulated single outputs 3.3 to 15VDC
- 2:1 input range
- 2” x 2” Footprint, 0.4" profile
- Output Trim ±10%
- 1.6kVDC isolation
- Over current, over voltage & over temperature protection
- Remote On/Off
- -40°C to +85°C operating temperature
- Full power to +50°C
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
![]() |
JCK6024S3V3 | 60W | 18 to 36VDC | 3.3V | 14A | Datasheet | Stock | RFQ |
![]() |
JCK6024S05 | 60W | 18 to 36VDC | 5V | 12A | Datasheet | Stock | RFQ |
![]() |
JCK6024S12 | 60W | 18 to 36VDC | 12V | 5A | Datasheet | Stock | RFQ |
![]() |
JCK6024S15 | 60W | 18 to 36VDC | 15V | 4A | Datasheet | Stock | RFQ |
![]() |
JCK6048S3V3 | 60W | 36 to 75VDC | 3.3V | 14A | Datasheet | Stock | RFQ |
![]() |
JCK6048S05 | 60W | 36 to 75VDC | 5V | 12A | Datasheet | Stock | RFQ |
![]() |
JCK6048S12 | 60W | 36 to 75VDC | 12V | 5A | Datasheet | Stock | RFQ |
![]() |
JCK6048S15 | 60W | 36 to 75VDC | 15V | 4A | Datasheet | Stock | RFQ |