JCM30 Series
2:1 input, 30W, regulated, DC-DC converters in a 1" x 1" PCB mount package
The 30W JCM30 series is housed in a 1"" x 1"" x 0.41” (25.4 x 25.4 x 10.4 mm) PCB mount metal case. Featuring a 2:1 input voltage range of 9 to 18VDC 18 to 36VDC or 36 to 75VDC with regulated single outputs of 3.3, 5, 12 & 15VDC adjustable +/-10% with a trim resistor, dual outputs ±12 & ±15VDC.
The JCM30 has 1.6kVDC isolation between input and output. Remote on/off is standard as are overload & over voltage protection. Operating temperature range is from -40°C to +100°C, with derating above +55°C.
Features
- Regulated single outputs from 3.3 to 15VDC
- Regulated dual outputs ±12 & ±15VDC
- Input ranges 9 to 18, 16 to 36, 36 to 75VDC
- 1" x 1" package, 0.41" profile
- 1.6kVDC isolation
- Remote On/Off
- -40°C to +100°C operating temperature
- Full power to +55°C
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
JCM3012S3V3 | 30W | 9 to 18VDC | 3.3V | 7A | Datasheet | Stock | RFQ | |
JCM3012S05 | 30W | 9 to 18VDC | 5V | 6A | Datasheet | Stock | RFQ | |
JCM3012S12 | 30W | 9 to 18VDC | 12V | 2.5A | Datasheet | Stock | RFQ | |
JCM3012S15 | 30W | 9 to 18VDC | 15V | 2A | Datasheet | Stock | RFQ | |
JCM3012D12 | 30W | 9 to 18VDC | 12V, -12V | 1.25A, -1.25A | Datasheet | Stock | RFQ | |
JCM3012D15 | 30W | 9 to 18VDC | 15V, -15V | 1A, -1A | Datasheet | Stock | RFQ | |
JCM3024S3V3 | 30W | 18 to 36VDC | 3.3V | 7A | Datasheet | Stock | RFQ | |
JCM3024S05 | 30W | 18 to 36VDC | 5V | 6A | Datasheet | Stock | RFQ | |
JCM3024S12 | 30W | 18 to 36VDC | 12V | 2.5A | Datasheet | Stock | RFQ | |
JCM3024S15 | 30W | 18 to 36VDC | 15V | 2A | Datasheet | Stock | RFQ | |
JCM3024D12 | 30W | 18 to 36VDC | 12V, -12V | 1.25A, -1.25A | Datasheet | Stock | RFQ | |
JCM3024D15 | 30W | 18 to 36VDC | 15V, -15V | 1A, -1A | Datasheet | Stock | RFQ | |
JCM3048S3V3 | 30W | 36 to 75VDC | 3.3V | 7A | Datasheet | Stock | RFQ | |
JCM3048S05 | 30W | 36 to 75VDC | 5V | 6A | Datasheet | Stock | RFQ | |
JCM3048S12 | 30W | 36 to 75VDC | 12V | 2.5A | Datasheet | Stock | RFQ | |
JCM3048S15 | 30W | 36 to 75VDC | 15V | 2A | Datasheet | Stock | RFQ | |
JCM3048D12 | 30W | 36 to 75VDC | 12V, -12V | 1.25A, -1.25A | Datasheet | Stock | RFQ | |
JCM3048D15 | 30W | 36 to 75VDC | 15V, -15V | 1A, -1A | Datasheet | Stock | RFQ |