New products available

This product is available for purchase, but there are newer products available. See related products for more information.

View Newer Models

Features

  • 2:1 Input Range
  • Single, Dual & Triple Outputs
  • -40 °C to +100 °C Operating Temperature
  • High Efficiency up to 92%
  • Six-sided Metal Case
  • Fixed 350 kHz Switching Frequency
  • 3 Year Warranty
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
JCP40 40W - - - Datasheet Stock RFQ