JHM03 Series
1.5:1 input, 3W, regulated, DC-DC converters in a DIP24 PCB mount package for medical (2 x MOPP) applications
The 3W JHM03 series is designed for medical applications with 2 x MOPP 3kVAC reinforced isolation and 2µA patient leakage current, it is housed in a DIP24 PCB mount plastic case.
Featuring a 1.5:1 input voltage range of 10 to 17VDC or 20 to 30VDC with regulated single outputs of 5, 12 & 15VDC, dual outputs ±12 & ±15VDC, adjustable +/-10% with a trim resistor.
Short circuit, overload & over voltage protection are standard. Operating temperature range is from -20°C to +100°C, with derating above +60°C.
Features
- Regulated single & dual outputs
- 1.5:1 input range
- Single outputs 5.0 to 15VDC
- Dual outputs ±12 & ±15VDC
- DIP24 package
- International medical safety approvals
- 3.0kVAC reinforced isolation
- 2μA patient leakage current
- EN55011 Class A with no external components
- -20°C to +100°C operating temperature
- Full power to +60°C
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
JHM0312D12 | 3W | 10 to 17VDC | 12V, -12V | 0.125A, -0.125A | Datasheet | Stock | RFQ | |
JHM0312D15 | 3W | 10 to 17VDC | 15V, -15V | 0.1A, -0.1A | Datasheet | Stock | RFQ | |
JHM0312S05 | 3W | 10 to 17VDC | 5V | 0.6A | Datasheet | Stock | RFQ | |
JHM0312S12 | 3W | 10 to 17VDC | 12V | 0.25A | Datasheet | Stock | RFQ | |
JHM0312S15 | 3W | 10 to 17VDC | 15V | 0.2A | Datasheet | Stock | RFQ | |
JHM0324D12 | 3W | 20 to 30VDC | 12V, -12V | 0.125A, -0.125A | Datasheet | Stock | RFQ | |
JHM0324D15 | 3W | 20 to 30VDC | 15V, -15V | 0.1A, -0.1A | Datasheet | Stock | RFQ | |
JHM0324S05 | 3W | 20 to 30VDC | 5V | 0.6A | Datasheet | Stock | RFQ | |
JHM0324S12 | 3W | 20 to 30VDC | 12V | 0.25A | Datasheet | Stock | RFQ | |
JHM0324S15 | 3W | 20 to 30VDC | 15V | 0.2A | Datasheet | Stock | RFQ |