![](https://www.xppower.com/storage/products/images/JHM10_prod_lrg.jpg)
JHM10 Series
2:1 input, 10W, regulated, DC-DC converters in a DIP24 PCB mount package for medical (2 x MOPP) applications
The 10W JHM10 series is designed for medical applications with 2 x MOPP 4kVAC reinforced isolation and 2µA patient leakage current, it is housed in a DIP24 PCB mount plastic case.
Featuring a 2:1 input voltage range of 4.5 to 9VDC, 9 to 18VDC or 18 to 36VDC with regulated single outputs of 5, 12 & 15VDC, dual outputs ±5, ±12 & ±15VDC, adjustable +/-10% with a trim resistor.
Short circuit, overload & over voltage protection are standard. Operating temperature range is from -20°C to +80°C, with derating above +50°C.
Features
- Regulated single & dual outputs
- 2:1 input range
- Single outputs 5.0 to 15VDC
- Dual outputs ±12 & ±15VDC
- DIP24 package
- International medical safety approvals
- 4.0kVAC reinforced isolation
- 2μA patient leakage current
- EN55011 level A with no external components
- -40°C to +80°C operating temperature
- Full power to +50°C
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
![]() |
JHM1005D05 | 10W | 4.5 to 9VDC | 5V, -5V | 1A, 1A | Datasheet | Stock | RFQ |
![]() |
JHM1005D12 | 10W | 4.5 to 9VDC | 12V, -12V | 0.42A, -0.42A | Datasheet | Stock | RFQ |
![]() |
JHM1005D15 | 10W | 4.5 to 9VDC | 15V, -15V | 0.333A, -0.333A | Datasheet | Stock | RFQ |
![]() |
JHM1005S05 | 10W | 4.5 to 9VDC | 5V | 2A | Datasheet | Stock | RFQ |
![]() |
JHM1005S12 | 10W | 4.5 to 9VDC | 12V | 0.833A | Datasheet | Stock | RFQ |
![]() |
JHM1005S15 | 10W | 4.5 to 9VDC | 15V | 0.666A | Datasheet | Stock | RFQ |
![]() |
JHM1012D05 | 10W | 9 to 18VDC | 5V, -5V | 1A, 1A | Datasheet | Stock | RFQ |
![]() |
JHM1012D12 | 10W | 9 to 18VDC | 12V, -12V | 0.42A, -0.42A | Datasheet | Stock | RFQ |
![]() |
JHM1012D15 | 10W | 9 to 18VDC | 15V, -15V | 0.333A, -0.333A | Datasheet | Stock | RFQ |
![]() |
JHM1012S05 | 10W | 9 to 18VDC | 5V | 2A | Datasheet | Stock | RFQ |
![]() |
JHM1012S12 | 10W | 9 to 18VDC | 12V | 0.833A | Datasheet | Stock | RFQ |
![]() |
JHM1012S15 | 10W | 9 to 18VDC | 15V | 0.666A | Datasheet | Stock | RFQ |
![]() |
JHM1024D05 | 10W | 18 to 36VDC | 5V, -5V | 1A, 1A | Datasheet | Stock | RFQ |
![]() |
JHM1024D12 | 10W | 18 to 36VDC | 12V, -12V | 0.42A, -0.42A | Datasheet | Stock | RFQ |
![]() |
JHM1024D15 | 10W | 18 to 36VDC | 15V, -15V | 0.333A, -0.333A | Datasheet | Stock | RFQ |
![]() |
JHM1024S05 | 10W | 18 to 36VDC | 5V | 2A | Datasheet | Stock | RFQ |
![]() |
JHM1024S12 | 10W | 18 to 36VDC | 12V | 0.833A | Datasheet | Stock | RFQ |
![]() |
JHM1024S15 | 10W | 18 to 36VDC | 15V | 0.666A | Datasheet | Stock | RFQ |