JHM15 Series

2:1 input, 15W, regulated, DC-DC converters in a 1.6" x 1" PCB mount package for medical (2 x MOPP) applications

The JHM15 series is designed for medical applications with 2 x MOPP 4kVAC reinforced isolation and 2µA patient leakage current, it is housed in a 1.6" x 1" PCB mount plastic case.

Featuring a 2:1 input voltage range of 4.5 to 9VDC, 9 to 18VDC or 18 to 36VDC with regulated single outputs of 5, 12 & 15VDC, dual outputs ±5, ±12 & ±15VDC, adjustable +/-10% with a trim resistor. 

Short circuit, overload & over voltage protection are standard. Operating temperature range is from -20°C to +80°C, with derating above +60°C.

 

Features

  • Regulated single & dual outputs
  • 2:1 input range
  • Single outputs 5.0 to 15VDC
  • Dual outputs ±5.0 & ±15VDC
  • 1.6" x 1” package
  • International medical safety approvals
  • 4.0kVAC reinforced isolation
  • 2μA patient leakage current
  • EN55011 level A with no external components
  • -40°C to +80°C operating temperature
  • Full power to +60°C
  • 3 year warranty
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
JHM1512S05 15W 9 to 18VDC 5V 3A Datasheet Stock RFQ
JHM1512S12 15W 9 to 18VDC 12V 1.25A Datasheet Stock RFQ
JHM1512S15 15W 9 to 18VDC 15V 1A Datasheet Stock RFQ
JHM1512D05 15W 9 to 18VDC 5V, -5V 1.5A, 1.5A Datasheet Stock RFQ
JHM1512D12 15W 9 to 18VDC 12V, -12V 0.625A, -0.625A Datasheet Stock RFQ
JHM1512D15 15W 9 to 18VDC 15V, -15V 0.5A, -0.5A Datasheet Stock RFQ
JHM1524S05 15W 18 to 36VDC 5V 3A Datasheet Stock RFQ
JHM1524S12 15W 18 to 36VDC 12V 1.25A Datasheet Stock RFQ
JHM1524S15 15W 18 to 36VDC 15V 1A Datasheet Stock RFQ
JHM1524D05 15W 18 to 36VDC 5V, -5V 1.5A, 1.5A Datasheet Stock RFQ
JHM1524D12 15W 18 to 36VDC 12V, -12V 0.625A, -0.625A Datasheet Stock RFQ
JHM1524D15 15W 18 to 36VDC 15V, -15V 0.5A, -0.5A Datasheet Stock RFQ