JHM20 Series
2:1 input, 20W, regulated, DC-DC converters in a 2" x 1" PCB mount package for medical (2 x MOPP) applications
The JHM20 series is designed for medical applications with 2 x MOPP 4kVAC reinforced isolation and 2.5µA patient leakage current, it is housed in a 2" x 1" PCB mount plastic case.
Featuring a 2:1 input voltage range of 4.5 to 9VDC, 9 to 18VDC or 18 to 36VDC with regulated single outputs of 5, 12 & 15VDC adjustable +/-10% with a trim resistor, dual outputs ±5, ±12 & ±15VDC do not have a trim function.
Short circuit, overload & over voltage protection are standard. Operating temperature range is from -40°C to +80°C, with derating above +60°C.
Features
- Regulated single & dual outputs
- 2:1 input range
- Single outputs 5.0 to 15VDC
- Dual outputs ±5.0 & ±15VDC
- Single outputs trimmable ±10%
- 2" x 1” package
- International medical safety approvals
- 4.0kVAC reinforced isolation
- 2 x MOPP @ 250VAC working voltage
- 2.5μA patient leakage current
- EN55011 Class A with no external components
- Short circuit, overload & overvoltage protection
- -40°C to +80°C operating temperature
- Full power to +60°C
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
JHM2012S05 | 20W | 9 to 18VDC | 5V | 4A | Datasheet | Stock | RFQ | |
JHM2012S12 | 20W | 9 to 18VDC | 12V | 1.67A | Datasheet | Stock | RFQ | |
JHM2012S15 | 20W | 9 to 18VDC | 15V | 1.333A | Datasheet | Stock | RFQ | |
JHM2012D05 | 20W | 9 to 18VDC | 5V, -5V | 2A, -2A | Datasheet | Stock | RFQ | |
JHM2012D12 | 20W | 9 to 18VDC | 12V, -12V | 0.833A, -0.833A | Datasheet | Stock | RFQ | |
JHM2012D15 | 20W | 9 to 18VDC | 15V, -15V | 0.667A, -0.667A | Datasheet | Stock | RFQ | |
JHM2024S05 | 20W | 18 to 36VDC | 5V | 4A | Datasheet | Stock | RFQ | |
JHM2024S12 | 20W | 18 to 36VDC | 12V | 1.67A | Datasheet | Stock | RFQ | |
JHM2024S15 | 20W | 18 to 36VDC | 15V | 1.333A | Datasheet | Stock | RFQ | |
JHM2024D05 | 20W | 18 to 36VDC | 5V, -5V | 2A, -2A | Datasheet | Stock | RFQ | |
JHM2024D12 | 20W | 18 to 36VDC | 12V, -12V | 0.833A, -0.833A | Datasheet | Stock | RFQ | |
JHM2024D15 | 20W | 18 to 36VDC | 15V, -15V | 0.667A, -0.667A | Datasheet | Stock | RFQ | |
JHM2048S05 | 20W | 36 to 75VDC | 5V | 4A | Datasheet | Stock | RFQ | |
JHM2048S12 | 20W | 36 to 75VDC | 12V | 1.67A | Datasheet | Stock | RFQ | |
JHM2048S15 | 20W | 36 to 75VDC | 15V | 1.333A | Datasheet | Stock | RFQ | |
JHM2048D05 | 20W | 36 to 75VDC | 5V, -5V | 2A, -2A | Datasheet | Stock | RFQ | |
JHM2048D12 | 20W | 36 to 75VDC | 12V, -12V | 0.833A, -0.833A | Datasheet | Stock | RFQ | |
JHM2048D12 | 20W | 36 to 75VDC | 15V, -15V | 0.667A, -0.667A | Datasheet | Stock | RFQ |