No longer manufactured

Unfortunately, this series is no longer available. Please see related products below or use the contact us button to reach out to our team.

View Newer Models

JMM20 Series

The JMM20 series is a high specification medical 2:1 DC-DC converter offering 2 x MOPP reinforced insulation. Combining low leakage current, short circuit, overload & over voltage protection for demanding applications.

Features

  • International Medical Safety Approval
  • Regulated Single & Dual Output
  • 2:1 Input Range
  • 2" x 1" Package
  • 4.2kVAC Isolation
  • 5μA Patient Leakage Current
  • 2 x MOPP at 300VAC
  • Operating Temperature -40 °C to +95°C
  • High Power Density
  • Six-sided Metal Case
  • 3 Year Warranty
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
JMM2012S05 20W 9 to 18VDC 5V 4A Datasheet Stock RFQ
JMM2012S5V1 20W 9 to 18VDC 5.1V 4A Datasheet Stock RFQ
JMM2012S12 20W 9 to 18VDC 12V 1.67A Datasheet Stock RFQ
JMM2012S15 20W 9 to 18VDC 15V 1.33A Datasheet Stock RFQ
JMM2012S24 20W 9 to 18VDC 24V 0.84A Datasheet Stock RFQ
JMM2012D12 20W 9 to 18VDC 12V, -12V 0.84A, -0.84A Datasheet Stock RFQ
JMM2012D15 20W 9 to 18VDC 15V, -15V 0.67A, -0.67A Datasheet Stock RFQ
JMM2024S05 20W 18 to 36VDC 5V 4A Datasheet Stock RFQ
JMM2024S5V1 20W 18 to 36VDC 5.1V 4A Datasheet Stock RFQ
JMM2024S12 20W 18 to 36VDC 12V 1.67A Datasheet Stock RFQ
JMM2024S15 20W 18 to 36VDC 15V 1.33A Datasheet Stock RFQ
JMM2024S24 20W 18 to 36VDC 24V 0.84A Datasheet Stock RFQ
JMM2024D12 20W 18 to 36VDC 12V, -12V 0.84A, -0.84A Datasheet Stock RFQ
JMM2024D15 20W 18 to 36VDC 15V, -15V 0.67A, -0.67A Datasheet Stock RFQ
JMM2048S05 20W 36 to 75VDC 5V 4A Datasheet Stock RFQ
JMM2048S5V1 20W 36 to 75VDC 5.1V 4A Datasheet Stock RFQ
JMM2048S12 20W 36 to 75VDC 12V 1.67A Datasheet Stock RFQ
JMM2048S15 20W 36 to 75VDC 15V 1.33A Datasheet Stock RFQ
JMM2048S24 20W 36 to 75VDC 24V 0.84A Datasheet Stock RFQ
JMM2048D12 20W 36 to 75VDC 12V, -12V 0.84A, -0.84A Datasheet Stock RFQ
JMM2048D15 20W 36 to 75VDC 15V, -15V 0.67A, -0.67A Datasheet Stock RFQ