JMR10 Series

4:1 input, 10W, regulated, DC-DC converters in a 31.8 x 20.3mm (1.25" x 0.8") PCB mount package for medical (2 x MOPP) applications

The JMR10 series is a range of ultra-compact, regulated PCB-mount medical DC-DC converters which offers single and dual output voltages ranging from 5V to 15VDC. Housed in a ultra-compact DIP24 package, the JMR10 series features a 4:1 input voltage range and offers a ±10% output trim on single output versions. Its low no load power increases efficiency and extends runtime in battery powered applications.

The JMR10 series features worldwide medical approvals, 2 x MOPP 5kVAC reinforced isolation and extremely low leakage currents benefitting system designers with easy integration into a wide range of BF and CF rated medical applications including imaging, patient monitoring, surgical equipment, patient treatment and dentistry.

Features

  • Regulated single & dual outputs from 5 to 30VDC
  • 4:1 input range
  • Single outputs 5V, 12V & 15VDC
  • Dual outputs ±5V, ±12V & ±15VDC
  • 10% trim on single output versions
  • Compact DIP24 PCB mount package
  • Low no-load power
  • IEC60601-1 medical safety agency approvals
  • 5.0kVAC reinforced isolation
  • 2 x MOPP at 250VAC
  • 2μA patient leakage current
  • Remote On/Off with 2.5mA idle current
  • Short circuit, overload & overvoltage protection
  • -40°C to +100°C operating temperature
  • 3 year warranty
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
JMR1012S05 10W 4.5 to 18VDC 5V 2A Datasheet Stock RFQ
JMR1012S12 10W 4.5 to 18VDC 12V 0.833A Datasheet Stock RFQ
JMR1012D12 10W 4.5 to 18VDC 12V, -12V 0.416A, -0.416A Datasheet Stock RFQ
JMR1012D15 10W 4.5 to 18VDC 15V, -15V 0.333A, -0.333A Datasheet Stock RFQ
JMR1024S05 10W 9 to 36VDC 5V 2A Datasheet Stock RFQ
JMR1024S12 10W 9 to 36VDC 12V 0.833A Datasheet Stock RFQ
JMR1024D12 10W 9 to 36VDC 12V, -12V 0.416A, -0.416A Datasheet Stock RFQ
JMR1024D15 10W 9 to 36VDC 15V, -15V 0.333A, -0.333A Datasheet Stock RFQ
JMR1048S05 10W 18 to 75VDC 5V 2A Datasheet Stock RFQ
JMR1048S12 10W 18 to 75VDC 12V 0.833A Datasheet Stock RFQ
JMR1048D12 10W 18 to 75VDC 12V, -12V 0.416A, -0.416A Datasheet Stock RFQ
JMR1048D15 10W 18 to 75VDC 15V, -15V 0.333A, -0.333A Datasheet Stock RFQ