JMR20 Series
4:1 input, 20W, regulated, DC-DC converters in a 40.6 x 25.4mm (1.6" x 1") PCB mount package for medical (2 x MOPP) applications
The JMR20 series is a range of ultra-compact, regulated PCB-mount medical DC-DC converters which offers single and dual output voltages ranging from 5 to 15VDC. Housed in a 40.6 x 25.4mm (1” x 1.6”) plastic case, the JMR20 series features a 4:1 input voltage range and offers a ±10% output trim on single output versions. Its low no load power increases efficiency and extends runtime in battery powered applications.
The JMR20 series features worldwide medical approvals, 2 x MOPP 5kVAC reinforced isolation and extremely low leakage currents benefitting system designers with easy integration into a wide range of BF and CF rated medical applications including imaging, patient monitoring, surgical equipment, patient treatment and dentistry.
Features
- Regulated single & dual outputs from 5 to 30VDC
- 4:1 input range
- Single outputs 5V, 12V & 15VDC
- Dual outputs ±5V, ±12V & ±15VDC
- Compact 40.6 x 25.4mm (1” x 1.6”) PCB mount package
- Low no-load power 10% trim on single output versions
- IEC60601-1 medical safety agency approvals
- 5.0kVAC reinforced isolation
- 2 x MOPP at 250VAC
- 2μA patient leakage current
- Remote On/Off with 2.5mA idle current
- Short circuit, overload & overvoltage protection
- -40°C to +100°C operating temperature
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
JMR2024S05 | 20W | 9 to 36VDC | 5V | 4A | Datasheet | Stock | RFQ | |
JMR2024S12 | 20W | 9 to 36VDC | 12V | 1.67A | Datasheet | Stock | RFQ | |
JMR2024S15 | 20W | 9 to 36VDC | 15V | 1.33A | Datasheet | Stock | RFQ | |
JMR2024D05 | 20W | 9 to 36VDC | 5V, -5V | 2A, -2A | Datasheet | Stock | RFQ | |
JMR2024D12 | 20W | 9 to 36VDC | 12V, -12V | 0.833A, -0.833A | Datasheet | Stock | RFQ | |
JMR2024D15 | 20W | 9 to 36VDC | 15V, -15V | 0.667A, -0.667A | Datasheet | Stock | RFQ | |
JMR2048S05 | 20W | 18 to 75VDC | 5V | 4A | Datasheet | Stock | RFQ | |
JMR2048S12 | 20W | 18 to 75VDC | 12V | 1.67A | Datasheet | Stock | RFQ | |
JMR2048S15 | 20W | 18 to 75VDC | 15V | 1.33A | Datasheet | Stock | RFQ | |
JMR2048D05 | 20W | 18 to 75VDC | 5V, -5V | 2A, -2A | Datasheet | Stock | RFQ | |
JMR2048D12 | 20W | 18 to 75VDC | 12V, -12V | 0.833A, -0.833A | Datasheet | Stock | RFQ |