JSE08 Series
2:1 Input, 8W, regulated, DC-DC converters in a DIP16 PCB mount package for industrial electronics and technology applications
The 8W JSE08 series is housed in a DIP16 PCB mount metal case.
Featuring a 2:1 input voltage range of 9 to 18VDC 18 to 36VDC or 36 to 75VDC with regulated single outputs of 3.3, 5, 12, 15 & 24VDC, dual outputs ±12 & ±15VDC.
The JSE08 has 1.5kVDC isolation between input and output, short circuit & overload protection. The operating temperature range is from -40°C to +105°C, with derating above +70°C.
Features
- Regulated single & dual outputs
- 2:1 input range
- Single outputs 3.3 to 24VDC
- Dual outputs ±12 & ±15VDC
- DIP16 metal case
- 1.5kVDC isolation
- Remote On/Off
- -40°C to +105°C operating temperature
- Full power to +70°C
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
JSE0812S3V3 | 8W | 9 to 18VDC | 3.3V | 1.6A | Datasheet | Stock | RFQ | |
JSE0812S05 | 8W | 9 to 18VDC | 5V | 1.6A | Datasheet | Stock | RFQ | |
JSE0812S12 | 8W | 9 to 18VDC | 12V | 0.665A | Datasheet | Stock | RFQ | |
JSE0812S15 | 8W | 9 to 18VDC | 15V | 0.535A | Datasheet | Stock | RFQ | |
JSE0812S24 | 8W | 9 to 18VDC | 24V | 0.335A | Datasheet | Stock | RFQ | |
JSE0812D12 | 8W | 9 to 18VDC | 12V, -12V | 0.335A, -0.335A | Datasheet | Stock | RFQ | |
JSE0812D15 | 8W | 9 to 18VDC | 15V, -15V | 0.265A, -0.265A | Datasheet | Stock | RFQ | |
JSE0824S3V3 | 8W | 18 to 36VDC | 3.3V | 1.6A | Datasheet | Stock | RFQ | |
JSE0824S05 | 8W | 18 to 36VDC | 5V | 1.6A | Datasheet | Stock | RFQ | |
JSE0824S12 | 8W | 18 to 36VDC | 12V | 0.665A | Datasheet | Stock | RFQ | |
JSE0824S15 | 8W | 18 to 36VDC | 15V | 0.535A | Datasheet | Stock | RFQ | |
JSE0824S24 | 8W | 18 to 36VDC | 24V | 0.335A | Datasheet | Stock | RFQ | |
JSE0824D12 | 8W | 18 to 36VDC | 12V, -12V | 0.335A, -0.335A | Datasheet | Stock | RFQ | |
JSE0824D15 | 8W | 18 to 36VDC | 15V, -15V | 0.265A, -0.265A | Datasheet | Stock | RFQ | |
JSE0848S3V3 | 8W | 36 to 75VDC | 3.3V | 1.6A | Datasheet | Stock | RFQ | |
JSE0848S05 | 8W | 36 to 75VDC | 5V | 1.6A | Datasheet | Stock | RFQ | |
JSE0848S12 | 8W | 36 to 75VDC | 12V | 0.665A | Datasheet | Stock | RFQ | |
JSE0848S15 | 8W | 36 to 75VDC | 15V | 0.535A | Datasheet | Stock | RFQ | |
JSE0848S24 | 8W | 36 to 75VDC | 24V | 0.335A | Datasheet | Stock | RFQ | |
JSE0848D12 | 8W | 36 to 75VDC | 12V, -12V | 0.335A, -0.335A | Datasheet | Stock | RFQ | |
JSE0848D15 | 8W | 36 to 75VDC | 15V, -15V | 0.265A, -0.265A | Datasheet | Stock | RFQ |