JSK50 Series

2:1 input, 50W, regulated, single output DC-DC converters in a 2" x 1" PCB mount package

The 50W JSK50 series is housed in a 2"" x 1"" x 0.41” (50.8 x 25.4 x 10.4 mm) PCB mount metal case. Featuring a 2:1 input voltage range of 9 to 18VDC 18 to 36VDC or 36 to 75VDC with regulated single outputs of 3.3, 5, 12 & 15VDC adjustable +/-10% using an external trim resistor. 

The JSK50 has 1.5kVDC isolation between input and output. Remote on/off is standard as are overload & short circuit protection, an optional heatsink can be specified. Operating temperature range is from -40°C to +105°C, with derating above +46°C.

 

Features

  • Regulated single outputs 3.3 to 24VDC
  • 2:1 input range
  • 2” x 1” footprint, 0.43" profile
  • 1.5kVDC isolation
  • Remote On/Off
  • Optional heatsink
  • -40°C to +105°C operating temperature
  • Full power to +46°C
  • 3 year warranty
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
JSK5012S3V3 50W 9 to 18VDC 3.3V 10A Datasheet Stock RFQ
JSK5012S05 50W 9 to 18VDC 5V 10A Datasheet Stock RFQ
JSK5012S12 50W 9 to 18VDC 12V 4.17A Datasheet Stock RFQ
JSK5012S15 50W 9 to 18VDC 15V 3.33A Datasheet Stock RFQ
JSK5012S24 50W 9 to 18VDC 24V 2.08A Datasheet Stock RFQ
JSK5024S3V3 50W 18 to 36VDC 3.3V 10A Datasheet Stock RFQ
JSK5024S05 50W 18 to 36VDC 5V 10A Datasheet Stock RFQ
JSK5024S12 50W 18 to 36VDC 12V 4.17A Datasheet Stock RFQ
JSK5024S15 50W 18 to 36VDC 15V 3.33A Datasheet Stock RFQ
JSK5024S24 50W 18 to 36VDC 24V 2.08A Datasheet Stock RFQ
JSK5048S3V3 50W 36 to 75VDC 3.3V 10A Datasheet Stock RFQ
JSK5048S05 50W 36 to 75VDC 5V 10A Datasheet Stock RFQ
JSK5048S12 50W 36 to 75VDC 12V 4.17A Datasheet Stock RFQ
JSK5048S15 50W 36 to 75VDC 15V 3.33A Datasheet Stock RFQ
JSK5048S24 50W 36 to 75VDC 24V 2.08A Datasheet Stock RFQ