JSM10 Series
2:1 input, 10W, regulated, DC-DC converters in a 1" x 1" PCB mount package
The 10W JSM10 series is housed in a 1"" x 1"" x 0.41” (25.4 x 25.4 x 10.2 mm) PCB mount metal case. Featuring a 2:1 input voltage range of 9 to 18VDC 18 to 36VDC or 36 to 75VDC with regulated single outputs of 3.3, 5, 5.1, 12 & 15VDC, dual outputs are ±5, ±12 or ±15VDC.
The JSM10 has 1.5kVDC isolation between input and output. Overload & short circuit protection are standard, an optional heatsink can be specified, remote on/off is also an option.
Operating temperature range is from -40°C to +100°C, with derating above +60°C.
Features
- Regulated single outputs from 3.3 to 15VDC
- Regulated dual outputs ±5, ±12 & ±15VDC
- 2:1 input range
- Input ranges 9 to 18, 18 to 36, 36 to 75VDC
- 1" x 1" package, 0.41" profile
- 1.5kVDC isolation
- Optional remote On/Off
- Optional Heatsink
- -40°C to +100°C operating temperature
- Full power to +65°C
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
JSM1012S3V3 | 10W | 9 to 18VDC | 3.3V | 2.5A | Datasheet | Stock | RFQ | |
JSM1012S05 | 10W | 9 to 18VDC | 5V | 2A | Datasheet | Stock | RFQ | |
JSM1012S5V1 | 10W | 9 to 18VDC | 5.1V | 2A | Datasheet | Stock | RFQ | |
JSM1012S12 | 10W | 9 to 18VDC | 12V | 0.83A | Datasheet | Stock | RFQ | |
JSM1012S15 | 10W | 9 to 18VDC | 15V | 0.67A | Datasheet | Stock | RFQ | |
JSM1012D05 | 10W | 9 to 18VDC | 5V, -5V | 1A, -1A | Datasheet | Stock | RFQ | |
JSM1012D12 | 10W | 9 to 18VDC | 12V, -12V | 0.416A, -0.416A | Datasheet | Stock | RFQ | |
JSM1012D15 | 10W | 9 to 18VDC | 15V, -15V | 0.333A, -0.333A | Datasheet | Stock | RFQ | |
JSM1024S3V3 | 10W | 18 to 36VDC | 3.3V | 2.5A | Datasheet | Stock | RFQ | |
JSM1024S05 | 10W | 18 to 36VDC | 5V | 2A | Datasheet | Stock | RFQ | |
JSM1024S5V1 | 10W | 18 to 36VDC | 5.1V | 2A | Datasheet | Stock | RFQ | |
JSM1024S12 | 10W | 18 to 36VDC | 12V | 0.83A | Datasheet | Stock | RFQ | |
JSM1024S15 | 10W | 18 to 36VDC | 15V | 0.67A | Datasheet | Stock | RFQ | |
JSM1024D05 | 10W | 18 to 36VDC | 5V, -5V | 1A, -1A | Datasheet | Stock | RFQ | |
JSM1024D12 | 10W | 18 to 36VDC | 12V, -12V | 0.416A, -0.416A | Datasheet | Stock | RFQ | |
JSM1024D15 | 10W | 18 to 36VDC | 15V, -15V | 0.333A, -0.333A | Datasheet | Stock | RFQ | |
JSM1048S3V3 | 10W | 36 to 75VDC | 3.3V | 2.5A | Datasheet | Stock | RFQ | |
JSM1048S05 | 10W | 36 to 75VDC | 5V | 2A | Datasheet | Stock | RFQ | |
JSM1048S5V1 | 10W | 36 to 75VDC | 5.1V | 2A | Datasheet | Stock | RFQ | |
JSM1048S12 | 10W | 36 to 75VDC | 12V | 0.83A | Datasheet | Stock | RFQ | |
JSM1048S15 | 10W | 36 to 75VDC | 15V | 0.67A | Datasheet | Stock | RFQ | |
JSM1048D05 | 10W | 36 to 75VDC | 5V, -5V | 1A, -1A | Datasheet | Stock | RFQ | |
JSM1048D12 | 10W | 36 to 75VDC | 12V, -12V | 0.416A, -0.416A | Datasheet | Stock | RFQ | |
JSM1048D15 | 10W | 36 to 75VDC | 15V, -15V | 0.333A, -0.333A | Datasheet | Stock | RFQ |