JSM25 Series
2:1 input, 25W, regulated, DC-DC converters in a 1" x 1" PCB mount package
The 25W JSM25 series is housed in a 1"" x 1"" x 0.41” (25.4 x 25.4 x 10.4 mm) PCB mount metal case. Featuring a 2:1 input voltage range of 9 to 18VDC 18 to 36VDC or 36 to 75VDC with regulated single outputs of 3.3, 5, 12 & 15VDC, dual outputs are ±12 or ±15VDC.
The JSM25 has 1.5kVDC isolation between input and output. Overload & short circuit protection are standard, an optional heatsink can be specified, remote on/off is also an option. Operating temperature range is from -40°C to +100°C, with derating above +60°C.
Features
- Regulated single outputs from 3.3 to 15VDC
- Regulated dual outputs ±12 & ±15VDC
- 2:1 input range
- Input ranges 9 to 18, 18 to 36, 36 to 75VDC
- 1" x 1" package, 0.41" profile
- 1.5kVDC isolation
- Optional remote On/Off
- Optional heatsink
- -40°C to +105°C operating temperature
- Full power to +50°C
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
JSM2512S3V3 | 25W | 9 to 18VDC | 3.3V | 6A | Datasheet | Stock | RFQ | |
JSM2512S05 | 25W | 9 to 18VDC | 5V | 5A | Datasheet | Stock | RFQ | |
JSM2512S12 | 25W | 9 to 18VDC | 12V | 2.09A | Datasheet | Stock | RFQ | |
JSM2512S15 | 25W | 9 to 18VDC | 15V | 1.67A | Datasheet | Stock | RFQ | |
JSM2512D12 | 25W | 9 to 18VDC | 12V, -12V | 1.04A, -1.04A | Datasheet | Stock | RFQ | |
JSM2512D15 | 25W | 9 to 18VDC | 15V, -15V | 0.84A, -0.84A | Datasheet | Stock | RFQ | |
JSM2524S3V3 | 25W | 18 to 36VDC | 3.3V | 6A | Datasheet | Stock | RFQ | |
JSM2524S05 | 25W | 18 to 36VDC | 5V | 5A | Datasheet | Stock | RFQ | |
JSM2524S12 | 25W | 18 to 36VDC | 12V | 2.09A | Datasheet | Stock | RFQ | |
JSM2524S15 | 25W | 18 to 36VDC | 15V | 1.67A | Datasheet | Stock | RFQ | |
JSM2524D12 | 25W | 18 to 36VDC | 12V, -12V | 1.04A, -1.04A | Datasheet | Stock | RFQ | |
JSM2524D15 | 25W | 18 to 36VDC | 15V, -15V | 0.84A, -0.84A | Datasheet | Stock | RFQ | |
JSM2548S3V3 | 25W | 36 to 75VDC | 3.3V | 6A | Datasheet | Stock | RFQ | |
JSM2548S05 | 25W | 36 to 75VDC | 5V | 5A | Datasheet | Stock | RFQ | |
JSM2548S12 | 25W | 36 to 75VDC | 12V | 2.09A | Datasheet | Stock | RFQ | |
JSM2548S15 | 25W | 36 to 75VDC | 15V | 1.67A | Datasheet | Stock | RFQ | |
JSM2548D12 | 25W | 36 to 75VDC | 12V, -12V | 1.04A, -1.04A | Datasheet | Stock | RFQ | |
JSM2548D15 | 25W | 36 to 75VDC | 15V, -15V | 0.84A, -0.84A | Datasheet | Stock | RFQ |