JTD15 Series

4:1 input, 15W, regulated, DC-DC converters in a 1.6" x 1" PCB mount package

The JTD15 series is housed in a 1.6" x 1" x  0.41” (40.64 x 25.4 x 10.2 mm) metal case.  Featuring a 4:1 input voltage range of 9 to 36VDC or 18 to 72VDC with both single and dual outputs, singles have 3.3, 5, 12 or 15VDC with duals having ±5,  ±12 or ±15VDC. Single output models are adjustable +/-10% with a trim resistor. 

The JTD15 has regulated outputs and provides 3.0kVDC isolation between input and output, remote on/off, overload & short circuit protection are standard.

Operating temperature range is from -40°C to +100°C, with derating above +70°C. 

 

Features

  • Regulated single outputs 3.3 to 15VDC
  • Regulated dual outputs ±5, ±12 & ±15VDC
  • 4:1 input range
  • Output trim ±10% for single output models
  • 1.6” x 1” footprint, 0.41" profile
  • 3.0kVDC isolation
  • Remote On/Off
  • -40°C to +100°C operating temperature
  • Full power to +70°C
  • 3 year warranty
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
JTD1524S3V3 15W 9 to 36VDC 3.3V 3A Datasheet Stock RFQ
JTD1524S05 15W 9 to 36VDC 5V 3A Datasheet Stock RFQ
JTD1524S12 15W 9 to 36VDC 12V 1.25A Datasheet Stock RFQ
JTD1524S15 15W 9 to 36VDC 15V 1A Datasheet Stock RFQ
JTD1524D05 15W 9 to 36VDC 5V, -5V 1.5A, -1.5A Datasheet Stock RFQ
JTD1524D12 15W 9 to 36VDC 12V, -12V 0.625A, -0.625A Datasheet Stock RFQ
JTD1524D15 15W 9 to 36VDC 15V, -15V 0.5A, -0.5A Datasheet Stock RFQ
JTD1548S3V3 15W 18 to 75VDC 3.3V 3A Datasheet Stock RFQ
JTD1548S05 15W 18 to 75VDC 5V 3A Datasheet Stock RFQ
JTD1548S12 15W 18 to 75VDC 12V 1.25A Datasheet Stock RFQ
JTD1548S15 15W 18 to 75VDC 15V 1A Datasheet Stock RFQ
JTD1548D05 15W 18 to 75VDC 5V, -5V 1.5A, -1.5A Datasheet Stock RFQ
JTD1548D12 15W 18 to 75VDC 12V, -12V 0.625A, -0.625A Datasheet Stock RFQ
JTD1548D15 15W 18 to 75VDC 15V, -15V 0.5A, -0.5A Datasheet Stock RFQ