JTD20 Series
4:1 input, 20W, regulated, DC-DC converters in a 1.6" x 1" PCB mount package
The JTD20 series is housed in a 1.6" x 1" x 0.41” (40.64 x 25.4 x 10.2 mm) metal case.
Featuring a 4:1 input voltage range of 9 to 36VDC or 18 to 72VDC with both single and dual outputs, singles have 3.3, 5, 12 or 15VDC with duals having ±5, ±12 or ±15VDC. Single output models are adjustable +/-10% with a trim resistor.
The JTD20 has regulated outputs and provides 3.0kVDC isolation between input and output, remote on/off, overload & short circuit protection are standard. Operating temperature range is from -40°C to +100°C, with derating above +65°C.
Features
- Regulated single outputs 3.3 to 15VDC
- Regulated dual outputs ±5, ±12 & ±15VDC
- 4:1 input range
- Output trim ±10% for single output models
- 1.6” x 1” footprint, 0.41" profile
- 3.0kVDC isolation
- Remote On/Off
- -40°C to +100°C operating temperature
- Full power to +65°C
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
JTD2024S3V3 | 20W | 9 to 36VDC | 3.3V | 5.5A | Datasheet | Stock | RFQ | |
JTD2024S05 | 20W | 9 to 36VDC | 5V | 4A | Datasheet | Stock | RFQ | |
JTD2024S12 | 20W | 9 to 36VDC | 12V | 1.67A | Datasheet | Stock | RFQ | |
JTD2024S15 | 20W | 9 to 36VDC | 15V | 1.33A | Datasheet | Stock | RFQ | |
JTD2024D05 | 20W | 9 to 36VDC | 5V, -5V | 2A | Datasheet | Stock | RFQ | |
JTD2024D12 | 20W | 9 to 36VDC | 12V, -12V | 0.835A, -0.835A | Datasheet | Stock | RFQ | |
JTD2024D15 | 20W | 9 to 36VDC | 15V, -15V | 0.665A, -0.665A | Datasheet | Stock | RFQ | |
JTD2048S3V3 | 20W | 18 to 75VDC | 3.3V | 5.5A | Datasheet | Stock | RFQ | |
JTD2048S05 | 20W | 18 to 75VDC | 5V | 4A | Datasheet | Stock | RFQ | |
JTD2048S12 | 20W | 18 to 75VDC | 12V | 1.67A | Datasheet | Stock | RFQ | |
JTD2048S15 | 20W | 18 to 75VDC | 15V | 1.33A | Datasheet | Stock | RFQ | |
JTD2048D05 | 20W | 18 to 75VDC | 5V, -5V | 2A | Datasheet | Stock | RFQ | |
JTD2048D12 | 20W | 18 to 75VDC | 12V, -12V | 0.835A, -0.835A | Datasheet | Stock | RFQ | |
JTD2048D15 | 20W | 18 to 75VDC | 15V, -15V | 0.665A, -0.665A | Datasheet | Stock | RFQ |