JTE03 Series

4:1 input, 3W, regulated, DC-DC converters in a DIP24 PCB mount package

The JTE03 series is housed in a DIP24 plastic case. Featuring a 4:1 input voltage range of 9 to 36VDC or 18 to 75VDC with both single and dual outputs, singles have 3.3, 5, 12, 15 or 24VDC with duals having ±3.3, ±5, ±12, ±15 or ±24VDC.

Single output models are adjustable +/-10% with a trim resistor. The JTE03 provides 1.5kVDC isolation between input and output, or 3.0kVDC as an option. Operating temperature range is from -40°C to +100°C, with derating above +85°C.

 

Features

  • Regulated single & dual outputs
  • 4:1 input range
  • Single outputs 3.3 to 24VDC
  • Dual outputs ±3.3 to ±24VDC
  • DIP24 package
  • 1.5kVDC isolation, 3.0kVDC option
  • No minimum load
  • -40°C to +100°C operating temperature
  • Full power to +85°C
  • 3 year warranty
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
JTE0324S3V3 3W 9 to 36VDC 3.3V 0.9A Datasheet Stock RFQ
JTE0324S05 3W 9 to 36VDC 5V 0.6A Datasheet Stock RFQ
JTE0324S12 3W 9 to 36VDC 12V 0.25A Datasheet Stock RFQ
JTE0324S15 3W 9 to 36VDC 15V 0.2A Datasheet Stock RFQ
JTE0324S24 3W 9 to 36VDC 24V 0.125A Datasheet Stock RFQ
JTE0324D03 3W 9 to 36VDC 3.3V, -3.3V 0.45A, -0.45A Datasheet Stock RFQ
JTE0324D05 3W 9 to 36VDC 5V, -5V 0.3A, -0.3A Datasheet Stock RFQ
JTE0324D12 3W 9 to 36VDC 12V, -12V 0.125A, -0.125A Datasheet Stock RFQ
JTE0324D15 3W 9 to 36VDC 15V, -15V 0.1A, -0.1A Datasheet Stock RFQ
JTE0324D24 3W 9 to 36VDC 24V, -24V 0.063A, -0.063A Datasheet Stock RFQ
JTE0348S3V3 3W 18 to 75VDC 3.3V 0.9A Datasheet Stock RFQ
JTE0348S05 3W 18 to 75VDC 5V 0.6A Datasheet Stock RFQ
JTE0348S12 3W 18 to 75VDC 12V 0.25A Datasheet Stock RFQ
JTE0348S15 3W 18 to 75VDC 15V 0.2A Datasheet Stock RFQ
JTE0348S24 3W 18 to 75VDC 24V 0.125A Datasheet Stock RFQ
JTE0348D03 3W 18 to 75VDC 3.3V, -3.3V 0.45A, -0.45A Datasheet Stock RFQ
JTE0348D05 3W 18 to 75VDC 5V, -5V 0.3A, -0.3A Datasheet Stock RFQ
JTE0348D12 3W 18 to 75VDC 12V, -12V 0.125A, -0.125A Datasheet Stock RFQ
JTE0348D15 3W 18 to 75VDC 15V, -15V 0.1A, -0.1A Datasheet Stock RFQ
JTE0348D24 3W 18 to 75VDC 24V, -24V 0.063A, -0.063A Datasheet Stock RFQ