JTE06 Series
4:1 input, 6W, regulated, DC-DC converters in a DIP24 PCB mount package
The JTE06 series is housed in a DIP24 plastic case. Featuring a 4:1 input voltage range of 9 to 36VDC or 18 to 75VDC with both single and dual outputs, singles have 3.3, 5, 12, 15 or 24VDC with duals having ±3.3, ±5, ±12, ±15 or ±24VDC.
Single output models are adjustable +/-10% with a trim resistor. The JTE06 provides 1.5kVDC isolation between input and output, or 3.0kVDC as an option. Operating temperature range is from -40°C to +100°C, with derating above +85°C.
Features
- Regulated single & dual outputs
- 4:1 input range
- Single outputs 3.3 to 24VDC
- Dual outputs ±3.3 to ±24VDC
- DIP24 package, metal case option
- 1.5kVDC isolation, 3.0kVDC option
- No minimum load
- -40°C to +100°C operating temperature
- Full power to +60°C
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
JTE0624S3V3 | 6W | 9 to 36VDC | 3.3V | 1.4A | Datasheet | Stock | RFQ | |
JTE0624S05 | 6W | 9 to 36VDC | 5V | 1.2A | Datasheet | Stock | RFQ | |
JTE0624S12 | 6W | 9 to 36VDC | 12V | 0.5A | Datasheet | Stock | RFQ | |
JTE0624S15 | 6W | 9 to 36VDC | 15V | 0.4A | Datasheet | Stock | RFQ | |
JTE0624S24 | 6W | 9 to 36VDC | 24V | 0.25A | Datasheet | Stock | RFQ | |
JTE0624D03 | 6W | 9 to 36VDC | 3.3V, -3.3V | 0.909A, -0.909A | Datasheet | Stock | RFQ | |
JTE0624D05 | 6W | 9 to 36VDC | 5V, -5V | 0.6A, -0.6A | Datasheet | Stock | RFQ | |
JTE0624D12 | 6W | 9 to 36VDC | 12V, -12V | 0.25A, -0.25A | Datasheet | Stock | RFQ | |
JTE0624D15 | 6W | 9 to 36VDC | 15V, -15V | 0.2A, -0.2A | Datasheet | Stock | RFQ | |
JTE0624D24 | 6W | 9 to 36VDC | 24V, -24V | 0.125A, -0.125A | Datasheet | Stock | RFQ | |
JTE0648S3V3 | 6W | 18 to 75VDC | 3.3V | 1.4A | Datasheet | Stock | RFQ | |
JTE0648S05 | 6W | 18 to 75VDC | 5V | 1.2A | Datasheet | Stock | RFQ | |
JTE0648S12 | 6W | 18 to 75VDC | 12V | 0.5A | Datasheet | Stock | RFQ | |
JTE0648S15 | 6W | 18 to 75VDC | 15V | 0.4A | Datasheet | Stock | RFQ | |
JTE0648S24 | 6W | 18 to 75VDC | 24V | 0.25A | Datasheet | Stock | RFQ | |
JTE0648D03 | 6W | 18 to 75VDC | 3.3V, -3.3V | 0.909A, -0.909A | Datasheet | Stock | RFQ | |
JTE0648D05 | 6W | 18 to 75VDC | 5V, -5V | 0.6A, -0.6A | Datasheet | Stock | RFQ | |
JTE0648D12 | 6W | 18 to 75VDC | 12V, -12V | 0.25A, -0.25A | Datasheet | Stock | RFQ | |
JTE0648D15 | 6W | 18 to 75VDC | 15V, -15V | 0.2A, -0.2A | Datasheet | Stock | RFQ | |
JTE0648D24 | 6W | 18 to 75VDC | 24V, -24V | 0.125A, -0.125A | Datasheet | Stock | RFQ |