JTH Series

4:1 input, 15W, regulated, DC-DC converters in a 2" x 1" PCB mount package

The JTH15 series is housed in a 2" x 1" x  0.4” (50.8 x 25.4 x 10.1 mm) metal case. Featuring a 4:1 input voltage range of 9 to 36VDC or 18 to 72VDC with both single and dual outputs, singles have 3.3, 5, 12 or 15VDC with duals having ±5, ±12 or ±15VDC. 

The JTH15 has regulated outputs and provides 1.5kVDC isolation between input and output. Operating temperature range is from -40°C to +100°C, with derating above +60°C. Remote on/off is optional.

 

Features

  • Regulated single outputs 3.3 to 15VDC
  • Regulated dual outputs ±5, ±12 & ±15VDC
  • 4:1 input range
  • 2” x 1” footprint, 0.4" profile
  • 1.5kVDC isolation
  • Optional remote On/Off
  • -40°C to +100°C operating temperature
  • Full power to +60°C
  • 3 year warranty
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
JTH1524D05 15W 9 to 36VDC 5V, -5V 1.5A, -1.5A Datasheet Stock RFQ
JTH1524D12 15W 9 to 36VDC 12V, -12V 0.625A, -0.625A Datasheet Stock RFQ
JTH1524D15 15W 9 to 36VDC 15V, -15V 0.5A, -0.5A Datasheet Stock RFQ
JTH1524S05 15W 9 to 36VDC 5V 3A Datasheet Stock RFQ
JTH1524S12 15W 9 to 36VDC 12V 1.25A Datasheet Stock RFQ
JTH1524S15 15W 9 to 36VDC 15V 1A Datasheet Stock RFQ
JTH1524S3V3 15W 9 to 36VDC 3.3V 3A Datasheet Stock RFQ
JTH1548D05 15W 18 to 72VDC 5V, -5V 1.5A, -1.5A Datasheet Stock RFQ
JTH1548D12 15W 18 to 72VDC 12V, -12V 0.625A, -0.625A Datasheet Stock RFQ
JTH1548D15 15W 18 to 72VDC 15V, -15V 0.5A, -0.5A Datasheet Stock RFQ
JTH1548S05 15W 18 to 72VDC 5V 3A Datasheet Stock RFQ
JTH1548S12 15W 18 to 72VDC 12V 1.25A Datasheet Stock RFQ
JTH1548S15 15W 18 to 72VDC 15V 1A Datasheet Stock RFQ
JTH1548S3V3 15W 18 to 72VDC 3.3V 3A Datasheet Stock RFQ