JTK30 Series
4:1 Input, 30W, Regulated, DC-DC Converters in a 1" x 1" Package
The JTK30 series is housed in a 1" x 1" x 0.46” (25.4 x 25.4 x 10.9 mm) metal case.
Featuring a 4:1 input voltage range of 9 to 36VDC or 18 to 75VDC with both single and dual outputs, singles have 3.3, 5, 12 or 15VDC with duals having either ±12 or ±15VDC. Single output models are adjustable +/-10% with a trim resistor.
The JTK30 provides 1.6kVDC isolation between input and output. Operating temperature range is from -40°C to +100°C, with derating above +55°C. An optional heatsink (-HK) extends the full power operating temperature when fitted. Remote on/off is standard.
Features
- Regulated single outputs 5 to 15VDC
- Regulated dual outputs ±12 & ±15VDC
- 4:1 input range
- 1” x 1” footprint, 0.46" profile
- Output trim ±10% (single O/P)
- 1.6kVDC isolation
- Remote On/Off
- Optional heatsink
- -40°C to +100°C operating temperature
- Full power to +55°C
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
JTK3024S3V3 | 30W | 9 to 36VDC | 3.3V | 7A | Datasheet | Stock | RFQ | |
JTK3024S05 | 30W | 9 to 36VDC | 5V | 6A | Datasheet | Stock | RFQ | |
JTK3024S12 | 30W | 9 to 36VDC | 12V | 2.5A | Datasheet | Stock | RFQ | |
JTK3024S15 | 30W | 9 to 36VDC | 15V | 2A | Datasheet | Stock | RFQ | |
JTK3024D12 | 30W | 9 to 36VDC | 12V, -12V | 1.25A, -1.25A | Datasheet | Stock | RFQ | |
JTK3024D15 | 30W | 9 to 36VDC | 15V, -15V | 1A, -1A | Datasheet | Stock | RFQ | |
JTK3048S3V3 | 30W | 18 to 75VDC | 3.3V | 7A | Datasheet | Stock | RFQ | |
JTK3048S05 | 30W | 18 to 75VDC | 5V | 6A | Datasheet | Stock | RFQ | |
JTK3048S12 | 30W | 18 to 75VDC | 12V | 2.5A | Datasheet | Stock | RFQ | |
JTK3048S15 | 30W | 18 to 75VDC | 15V | 2A | Datasheet | Stock | RFQ | |
JTK3048D12 | 30W | 18 to 75VDC | 12V, -12V | 1.25A, -1.25A | Datasheet | Stock | RFQ | |
JTK3048D15 | 30W | 18 to 75VDC | 15V, -15V | 1A, -1A | Datasheet | Stock | RFQ |