JTL30 Series
4:1 Input, 30W, Regulated, DC-DC Converters in a 2" x 1" Package
The 30W JTL30 series is housed in a 2" x 1" x 0.4” (50.8 x 25.4 x 10.16 mm) metal case.
Featuring a 4:1 input voltage range of 9 to 36VDC or 18 to 75VDC with single, dual and triple outputs, singles have 3.3, 5, 12 or 15VDC with duals having either ±12 or ±15VDC, triples offer +3.3V or +5V in combination with either ±12 or ±15VDC. Single output models are adjustable +/-10% with an external trim resistor.
The JTL30 has 1.6kVDC isolation between input and output. Operating temperature range is from -40°C to +75°C, with derating above +50°C. An optional heatsink (-HK) extends the full power operating temperature when fitted. Remote on/off is standard for all models.
Features
- Regulated single outputs 5 to 15VDC
- Regulated dual outputs ±12 & ±15VDC
- Regulated triple outputs +3 or +5 with ±12 & ±15VDC
- 4:1 input range
- 2” x 1” footprint, 0.4" profile
- Output trim ±10% (single O/P)
- 1.6kVDC isolation
- Remote On/Off
- Optional heatsink
- -40°C to +75°C operating temperature
- Full power to +50°C
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
JTL3024D05 | 30W | 9 to 36VDC | 5V, -5V | 3A, -3A | Datasheet | Stock | RFQ | |
JTL3024D12 | 30W | 9 to 36VDC | 12V, -12V | 1.25A, -1.25A | Datasheet | Stock | RFQ | |
JTL3024D15 | 30W | 9 to 36VDC | 15V, -15V | 1A, -1A | Datasheet | Stock | RFQ | |
JTL3024S05 | 30W | 9 to 36VDC | 5V | 6A | Datasheet | Stock | RFQ | |
JTL3024S12 | 30W | 9 to 36VDC | 12V | 2.5A | Datasheet | Stock | RFQ | |
JTL3024S15 | 30W | 9 to 36VDC | 15V | 2A | Datasheet | Stock | RFQ | |
JTL3024S3V3 | 30W | 9 to 36VDC | 3.3V | 7.5A | Datasheet | Stock | RFQ | |
JTL3024T0312 | 30W | 9 to 36VDC | 3.3V, 12V, -12V | 5A, 0.42A, -0.42A | Datasheet | Stock | RFQ | |
JTL3024T0315 | 30W | 9 to 36VDC | 3.3V, 15V, -15V | 5A, 0.33A, -0.33A | Datasheet | Stock | RFQ | |
JTL3024T0512 | 30W | 9 to 36VDC | 5V, 12V, -12V | 4A, 0.42A, -0.42A | Datasheet | Stock | RFQ | |
JTL3024T0515 | 30W | 9 to 36VDC | 5V, 15V, -15V | 4A, 0.33A, -0.33A | Datasheet | Stock | RFQ | |
JTL3048D05 | 30W | 18 to 75VDC | 5V, -5V | 3A, -3A | Datasheet | Stock | RFQ | |
JTL3048D12 | 30W | 18 to 75VDC | 12V, -12V | 1.25A, -1.25A | Datasheet | Stock | RFQ | |
JTL3048D15 | 30W | 18 to 75VDC | 15V, -15V | 1A, -1A | Datasheet | Stock | RFQ | |
JTL3048S05 | 30W | 18 to 75VDC | 5V | 6A | Datasheet | Stock | RFQ | |
JTL3048S12 | 30W | 18 to 75VDC | 12V | 2.5A | Datasheet | Stock | RFQ | |
JTL3048S15 | 30W | 18 to 75VDC | 15V | 2A | Datasheet | Stock | RFQ | |
JTL3048S3V3 | 30W | 18 to 75VDC | 3.3V | 7.5A | Datasheet | Stock | RFQ | |
JTL3048T0312 | 30W | 18 to 75VDC | 3.3V, 12V, -12V | 5A, 0.42A, -0.42A | Datasheet | Stock | RFQ | |
JTL3048T0315 | 30W | 18 to 75VDC | 3.3V, 15V, -15V | 5A, 0.33A, -0.33A | Datasheet | Stock | RFQ | |
JTL3048T0512 | 30W | 18 to 75VDC | 5V, 12V, -12V | 4A, 0.42A, -0.42A | Datasheet | Stock | RFQ | |
JTL3048T0515 | 30W | 18 to 75VDC | 5V, 15V, -15V | 4A, 0.33A, -0.33A | Datasheet | Stock | RFQ |