![](https://www.xppower.com/storage/products/images/JTL40_prod_lrg.jpg)
JTL40 Series
4:1 Input, 40W, Regulated, DC-DC Converters in a 2" x 2" PCB Mount Package
The JTL40 series is housed in a 2" x 2" x 0.4” (50.8 x 50.8 x 10.2 mm) metal case with a power density of 25W/in³. Featuring a 4:1 input voltage range of 9 to 36VDC or 18 to 75VDC with both single and dual outputs, singles have 3.3, 5, 12 or 15VDC with duals having either ±12 or ±15VDC. Single output models are adjustable +/-10% with a trim resistor.
The JTL40 is tightly regulated and provides 1.6kVDC isolation between input and output. Operating temperature range is from -40°C to +85°C, with derating above +45°C. An optional heatsink (-HK) extends the full power operating temperature when fitted. Remote on/off is standard.
Features
- Regulated single outputs 5 to 15VDC
- Regulated dual outputs ±12 & ±15VDC
- 4:1 input range
- 2” x 2” Footprint, 0.4" profile
- Output trim ±10% (single O/P)
- 1.6kVDC isolation
- Remote On/Off
- -40°C to +85°C operating temperature
- Full power to +45°C
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
![]() |
JTL4024D12 | 40W | 9 to 36VDC | 12V, -12V | 1.65A, -1.65A | Datasheet | Stock | RFQ |
![]() |
JTL4024D15 | 40W | 9 to 36VDC | 15V, -15V | 1.35A, -1.35A | Datasheet | Stock | RFQ |
![]() |
JTL4024S05 | 40W | 9 to 36VDC | 5V | 8A | Datasheet | Stock | RFQ |
![]() |
JTL4024S12 | 40W | 9 to 36VDC | 12V | 3.35A | Datasheet | Stock | RFQ |
![]() |
JTL4024S15 | 40W | 9 to 36VDC | 15V | 2.65A | Datasheet | Stock | RFQ |
![]() |
JTL4024S3V3 | 40W | 9 to 36VDC | 3.3V | 10A | Datasheet | Stock | RFQ |
![]() |
JTL4048D12 | 40W | 18 to 75VDC | 12V, -12V | 1.65A, -1.65A | Datasheet | Stock | RFQ |
![]() |
JTL4048D15 | 40W | 18 to 75VDC | 15V, -15V | 1.35A, -1.35A | Datasheet | Stock | RFQ |
![]() |
JTL4048S05 | 40W | 18 to 75VDC | 5V | 8A | Datasheet | Stock | RFQ |
![]() |
JTL4048S12 | 40W | 18 to 75VDC | 12V | 3.35A | Datasheet | Stock | RFQ |
![]() |
JTL4048S15 | 40W | 18 to 75VDC | 15V | 2.65A | Datasheet | Stock | RFQ |
![]() |
JTL4048S3V3 | 40W | 18 to 75VDC | 3.3V | 10A | Datasheet | Stock | RFQ |