JTL60 Series
4:1 Input, 60W, Regulated, DC-DC Converters in a 2" x 1" PCB Mount Package
The JTL60 series is housed in a 2" x 1" x 0.45” (50.8 x 25.4 x 11.5 mm) metal case with a power density of 66W/in³. Featuring a 4:1 input voltage range of 9 to 36VDC or 18 to 75VDC with both single and dual outputs, singles have 5, 12 or 15VDC with duals having either ±12 or ±15VDC. Single output models are adjustable +/-10% with a trim resistor.
The JTL60 is tightly regulated and provides 1.6kVDC isolation between input and output. Operating temperature range is from -40°C to +85°C, with derating above +45°C. An optional heatsink (-HK) extends the full power operating temperature when fitted. Remote on/off is standard.
Features
- Regulated single outputs 5 to 15VDC
- Regulated dual outputs ±12 & ±15VDC
- 4:1 input range
- 2” x 1” footprint, 0.45" profile
- Output trim ±10% (single O/P)
- 1.6kVDC isolation
- Remote On/Off
- -40°C to +85°C operating temperature
- Full power to +45°C
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
JTL6024S05 | 60W | 9 to 36VDC | 5V | 12A | Datasheet | Stock | RFQ | |
JTL6024S12 | 60W | 9 to 36VDC | 12V | 5A | Datasheet | Stock | RFQ | |
JTL6024S15 | 60W | 9 to 36VDC | 15V | 4A | Datasheet | Stock | RFQ | |
JTL6024D12 | 60W | 9 to 36VDC | 12V, -12V | 2.5A, -2.5A | Datasheet | Stock | RFQ | |
JTL6024D15 | 60W | 9 to 36VDC | 15V, -15V | 2A, -2A | Datasheet | Stock | RFQ | |
JTL6048S05 | 60W | 18 to 75VDC | 5V | 12A | Datasheet | Stock | RFQ | |
JTL6048S12 | 60W | 18 to 75VDC | 12V | 5A | Datasheet | Stock | RFQ | |
JTL6048S15 | 60W | 18 to 75VDC | 15V | 4A | Datasheet | Stock | RFQ | |
JTL6048D12 | 60W | 18 to 75VDC | 12V, -12V | 2.5A, -2.5A | Datasheet | Stock | RFQ | |
JTL6048D15 | 60W | 18 to 75VDC | 15V, -15V | 2A, -2A | Datasheet | Stock | RFQ |