![](https://www.xppower.com/storage/products/images/jtr10_prod_lrg.jpg)
JTR10 Series
10W 4:1 wide input, encapsulated, DIP16, PCB mount DC-DC converters
The wide input JTR10 series is available in two wide input 4:1 ranges: 9.0 to 36VDC for a 12 or 24VDC nominal supply; 18 to 75VDC for a 24 or 48VDC nominal supply. The regulated output is offered in four single and two dual output voltages: 3.3; 5.0; 12; 15; ±12 & ±15VDC, the dual output versions could also be used to provide a single 24VDC or 30VDC output. For single output models, the output voltage is trimmable ±10% by external resistor.
All models are high efficiency, up to 87%, there is no minimum load requirement, no-load current consumption is: 7mA (48V input models); 10mA (24V input models). The modules are fully protected against input undervoltage, short circuit and overload conditions.
The 10W JTR10 in its DIP16 package provides a significant reduction in size over the previous 10W DIP24 models. Suitable for ITE/industrial equipment, they are typically used in systems for: Portable & battery powered equipment; Communication systems; Robotics & many other applications.
Features
- Regulated single outputs from 3.3 to 30VDC, dual outputs ±12 & ±15VDC
- Wide 4:1 DC input range 9 to 36 or 18 to 75VDC
- DIP16 metal case
- Output voltage trim ±10% (single output models)
- High efficiency up to 87%
- IEC/UL/cUL 62368-1 safety approvals (pending)
- Complies with EN55032 class A with no external components
- -40°C to +85°C operating temperature
- Full power to +70°C
- MTBF >500 khrs (MIL-HDBK-217F, +25°C GB)
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
![]() |
JTR1024S3V3 | 10W | 9 to 36VDC | 3.3V | 2.7A | Datasheet | Stock | RFQ |
![]() |
JTR1024S05 | 10W | 9 to 36VDC | 5V | 2A | Datasheet | Stock | RFQ |
![]() |
JTR1024S12 | 10W | 9 to 36VDC | 12V | 0.833A | Datasheet | Stock | RFQ |
![]() |
JTR1024S15 | 10W | 9 to 36VDC | 15V | 0.666A | Datasheet | Stock | RFQ |
![]() |
JTR1024D12 | 10W | 9 to 36VDC | 12V, -12V | 0.416A, -0.416A | Datasheet | Stock | RFQ |
![]() |
JTR1024D15 | 10W | 9 to 36VDC | 15V, -15V | 0.333A, -0.333A | Datasheet | Stock | RFQ |
![]() |
JTR1048S3V3 | 10W | 18 to 75VDC | 3.3V | 2.7A | Datasheet | Stock | RFQ |
![]() |
JTR1048S05 | 10W | 18 to 75VDC | 5V | 2A | Datasheet | Stock | RFQ |
![]() |
JTR1048S12 | 10W | 18 to 75VDC | 12V | 0.833A | Datasheet | Stock | RFQ |
![]() |
JTR1048S15 | 10W | 18 to 75VDC | 15V | 0.666A | Datasheet | Stock | RFQ |
![]() |
JTR1048D12 | 10W | 18 to 75VDC | 12V, -12V | 0.416A, -0.416A | Datasheet | Stock | RFQ |
![]() |
JTR1048D15 | 10W | 18 to 75VDC | 15V, -15V | 0.333A, -0.333A | Datasheet | Stock | RFQ |
![]() |
JTR1024S24 | 10W | 9 to 36VDC | 24V | 0.416A | Datasheet | Stock | RFQ |
![]() |
JTR1048S24 | 10W | 18 to 75VDC | 24V | 0.416A | Datasheet | Stock | RFQ |