No longer manufactured
Unfortunately, this series is no longer available. Please contact us using the button below and our sales team will be able to provide the most suitable alternative.
JVA40 Series
40W 200 to 1500VDC input, PCB & DIN rail mounting DC-DC converters
The 40W JVA40 series offers high isolation DC-DC converters with an ultra wide 200 to 1500VDC input range.
Configuration options of PCB mount or DIN rail mount with cage clamp terminals provide convenient installation choices, the DIN rail mount version has a further option for a built-in EMI filter & 1.5kVDC input fuse.
Typical applications include industrial electronics, electric vehicles & renewable energy.
Features
- Renewable energy & industrial applications
- Regulated 12, 15 & 24VDC outputs
- Ultrawide input range 200 to 1500VDC
- Fully encapsulated PCB mount & DIN rail versions
- Optional DIN rail version with built-in EMI filter & 1.5kVDC fuse
- -40°C to +70°C operating temperature
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
JVA401500S12-D | 40W | 200 to 1500VDC | 12V | 3.33A | Datasheet | Stock | RFQ | |
JVA401500S12-DF | 40W | 200 to 1500VDC | 12V | 3.33A | Datasheet | Stock | RFQ | |
JVA401500S15-D | 40W | 200 to 1500VDC | 15V | 2.67A | Datasheet | Stock | RFQ | |
JVA401500S15-DF | 40W | 200 to 1500VDC | 15V | 2.67A | Datasheet | Stock | RFQ | |
JVA401500S24-D | 40W | 200 to 1500VDC | 24V | 1.67A | Datasheet | Stock | RFQ | |
JVA401500S24-DF | 40W | 200 to 1500VDC | 24V | 1.67A | Datasheet | Stock | RFQ |