![](https://www.xppower.com/storage/products/images/JWE08_prod_lrg.jpg)
JWE08 Series
4:1 Input Regulated 8W DC-DC Converters in a DIP16 Package
The 8W JWE08 series is housed in a 0.94 x 0.54 x 0.31” (23.8 x 13.7 x 8.0 mm) DIP16 metal cased package.
Featuring a 4:1 input voltage range of 9 to 36VDC for nominal 24VDC or 18 to 75VDC for a nominal 48VDC, ideal for many applications that demand multiple input voltages or where the input voltage varies widely.
Single output models provide 3.3, 5, 12, 15 or 24VDC and dual outputs of ±12VDC, or ±15VDC that can be configured as a single 30VDC.
The JWE08 has a regulated output and provides 1.5kVDC isolation between input and output. Operating temperature range is from -40°C to +105°C, with derating above +70°C.
Features
- Regulated single & dual outputs
- 4:1 input range
- Single outputs 3.3 to 24VDC
- Dual outputs ±12 & ±15VDC
- DIP16 metal case
- 1.5kVDC isolation
- High power density
- -40°C to +105°C operating temperature
- Full power to +70°C
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
![]() |
JWE0824S3V3 | 8W | 9 to 36VDC | 3.3V | 1.6A | Datasheet | Stock | RFQ |
![]() |
JWE0824S05 | 8W | 9 to 36VDC | 5V | 1.6A | Datasheet | Stock | RFQ |
![]() |
JWE0824S12 | 8W | 9 to 36VDC | 12V | 0.665A | Datasheet | Stock | RFQ |
![]() |
JWE0824S15 | 8W | 9 to 36VDC | 15V | 0.535A | Datasheet | Stock | RFQ |
![]() |
JWE0824S24 | 8W | 9 to 36VDC | 24V | 0.335A | Datasheet | Stock | RFQ |
![]() |
JWE0824D12 | 8W | 9 to 36VDC | 12V, -12V | 0.335A, -0.335A | Datasheet | Stock | RFQ |
![]() |
JWE0824D15 | 8W | 9 to 36VDC | 15V, -15V | 0.265A, -0.265A | Datasheet | Stock | RFQ |
![]() |
JWE0848S3V3 | 8W | 18 to 75VDC | 3.3V | 1.6A | Datasheet | Stock | RFQ |
![]() |
JWE0848S05 | 8W | 18 to 75VDC | 5V | 1.6A | Datasheet | Stock | RFQ |
![]() |
JWE0848S12 | 8W | 18 to 75VDC | 12V | 0.665A | Datasheet | Stock | RFQ |
![]() |
JWE0848S15 | 8W | 18 to 75VDC | 15V | 0.535A | Datasheet | Stock | RFQ |
![]() |
JWE0848S24 | 8W | 18 to 75VDC | 24V | 0.335A | Datasheet | Stock | RFQ |
![]() |
JWE0848D12 | 8W | 18 to 75VDC | 12V, -12V | 0.335A, -0.335A | Datasheet | Stock | RFQ |
![]() |
JWE0848D15 | 8W | 18 to 75VDC | 15V, -15V | 0.265A, -0.265A | Datasheet | Stock | RFQ |