![](https://www.xppower.com/storage/products/images/JWK25_prod_lrg.jpg)
JWK25 Series
4:1 Input, 25W, Regulated, DC-DC Converters in a 1" x 1" PCB Mount Package
The 25W JWK25 series is housed in a 1" x 1" PCB mount metal cased package.
Featuring a 4:1 input voltage range of 9 to 36VDC for nominal 24VDC or 18 to 75VDC for a nominal 48VDC, ideal for many applications that demand multiple input voltages or where the input voltage varies widely.
Single output models provide 3.3, 5, 12 or 15VDC and dual outputs of ±12VDC or ±15VDC that can be configured as a single 30VDC.
The JWK25 has a regulated output and provides 1.5kVDC isolation between input and output. The operating temperature range is from -40°C to +100°C, with derating above +60°C.
Features
- Regulated single & dual outputs
- 4:1 input range
- Single outputs 3.3 to 15VDC
- Dual outputs ±12 & ±15VDC
- 1” x 1” PCB mount package
- Optional heatsink
- 1.5kVDC isolation
- Remote On/Off
- -40°C to +105°C operating temperature
- Full power to +50°C
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
![]() |
JWK2524S3V3 | 25W | 9 to 36VDC | 3.3V | 6A | Datasheet | Stock | RFQ |
![]() |
JWK2524S05 | 25W | 9 to 36VDC | 5V | 5A | Datasheet | Stock | RFQ |
![]() |
JWK2524S12 | 25W | 9 to 36VDC | 12V | 2.09A | Datasheet | Stock | RFQ |
![]() |
JWK2524S15 | 25W | 9 to 36VDC | 15V | 1.67A | Datasheet | Stock | RFQ |
![]() |
JWK2524D12 | 25W | 9 to 36VDC | 12V, -12V | 1.04A, -1.04A | Datasheet | Stock | RFQ |
![]() |
JWK2524D15 | 25W | 9 to 36VDC | 15V, -15V | 0.84A, -0.084A | Datasheet | Stock | RFQ |
![]() |
JWK2548S3V3 | 25W | 36 to 75VDC | 3.3V | 6A | Datasheet | Stock | RFQ |
![]() |
JWK2548S05 | 25W | 36 to 75VDC | 5V | 5A | Datasheet | Stock | RFQ |
![]() |
JWK2548S12 | 25W | 36 to 75VDC | 12V | 2.09A | Datasheet | Stock | RFQ |
![]() |
JWK2548S15 | 25W | 36 to 75VDC | 15V | 1.67A | Datasheet | Stock | RFQ |
![]() |
JWK2548D12 | 25W | 36 to 75VDC | 12V, -12V | 1.04A, -1.04A | Datasheet | Stock | RFQ |
![]() |
JWK2548D15 | 25W | 36 to 75VDC | 15V, -15V | 0.84A, -0.084A | Datasheet | Stock | RFQ |