JWL40 Series

4:1 Input, 40W, Regulated, DC-DC Converters in a 2" x 1" Package

The 40W JWL40 series is housed in a 2" x 1" x  0.43” (50.8 x 25.4 x 11.0 mm) metal cased package. Featuring a 4:1 input voltage range of 9 to 36VDC for nominal 24VDC or 18 to 75VDC for a nominal 48VDC, ideal for many applications that demand multiple input voltages or where the input voltage varies widely.

Single output models provide 3.3, 5, 12, 15 or 24VDC and dual outputs of ±12VDC, or ±15VDC that can be configured as a single 30VDC. The JWL40 has a regulated output and provides 1.5kVDC isolation between input and output. Remote on/off is standard.

Operating temperature range is from -40°C to +105°C, with derating above +40°C. An optional heatsink (suffix -HK) extends the full power operating temperature when fitted.  

Features

  • Regulated single outputs 3.3 to 24VDC
  • Regulated dual outputs ±12 & ±15VDC
  • 4:1 input range
  • 2” x 1” Footprint, 0.43" profile
  • 1.5kVDC isolation
  • Remote On/Off
  • Optional Heatsink
  • -40°C to +105°C operating temperature
  • Full power to +40°C
  • 3 year warranty
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
JWL4024S3V3 40W 9 to 36VDC 3.3V 8A Datasheet Stock RFQ
JWL4024S05 40W 9 to 36VDC 5V 8A Datasheet Stock RFQ
JWL4024S12 40W 9 to 36VDC 12V 3.3A Datasheet Stock RFQ
JWL4024S15 40W 9 to 36VDC 15V 2.67A Datasheet Stock RFQ
JWL4024S24 40W 9 to 36VDC 24V 1.67A Datasheet Stock RFQ
JWL4024D12 40W 9 to 36VDC 12V, -12V 1.67A, -1.67A Datasheet Stock RFQ
JWL4024D15 40W 9 to 36VDC 15V, -15V 1.33A, -1.33A Datasheet Stock RFQ
JWL4048S3V3 40W 18 to 75VDC 3.3V 8A Datasheet Stock RFQ
JWL4048S05 40W 18 to 75VDC 5V 8A Datasheet Stock RFQ
JWL4048S12 40W 18 to 75VDC 12V 3.3A Datasheet Stock RFQ
JWL4048S15 40W 18 to 75VDC 15V 2.67A Datasheet Stock RFQ
JWL4048S24 40W 18 to 75VDC 24V 1.67A Datasheet Stock RFQ
JWL4048D12 40W 18 to 75VDC 12V, -12V 1.67A, -1.67A Datasheet Stock RFQ
JWL4048D15 40W 18 to 75VDC 15V, -15V 1.33A, -1.33A Datasheet Stock RFQ