KT Series
2kW regulated high voltage AC-DC power supplies with outputs from 0 - 70kV to 0 - 150kV DC
The 2000W KT series is a high quality, high performance, high reliability & high stability high voltage power supply with low ripple & noise. Air insulation reduces weight and facilitates a lower cost of ownership.
A variety of output control options, input voltages and low output discharge currents, makes integrating this power supply into a new system or tool simple.
It has been designed for electrical design engineers & system integration engineers in a wide range of industries including ion implant, electron-beam welding & electron-beam additive manufacturing & many other application specific markets who are challenged with limited high voltage integration experience & tight timelines.
Features
- Output voltages 0-70kVDC to 0-150kVDC
- 4U 19" rack mount
- 0 to 100% programmable voltage & current
- Local, analog, RS232/USB digital control, Ethernet is optional
- Output voltage & current regulated
- Low ripple <0.05% RMS of rated voltage at full load
- Voltage & current monitor outputs
- Single phase AC input
- Efficiency >84%
- Air Insulated
- Short circuit, arc & overload protection
- CE marked for EMC, low voltage (LVD) & RoHS directives
- Operating temperature: -20°C to +40°C
- 3 year warranty
Image | Model Name | Power | Output Voltage | Output Current | Package Size | Datasheet | RFQ |
---|---|---|---|---|---|---|---|
![]() | KT070N29 | 2kW | 0 to -70kV | 0.029A | 4U | Datasheet | RFQ |
![]() | KT070P29 | 2kW | 0 to 70kV | 0.029A | 4U | Datasheet | RFQ |
![]() | KT070R29 | 2kW | 0 to 70kV | 0.029A | 4U | Datasheet | RFQ |
![]() | KT080N25 | 2kW | 0 to -80kV | 0.025A | 4U | Datasheet | RFQ |
![]() | KT080P25 | 2kW | 0 to 80kV | 0.025A | 4U | Datasheet | RFQ |
![]() | KT080R25 | 2kW | 0 to 80kV | 0.025A | 4U | Datasheet | RFQ |
![]() | KT100N20 | 2kW | 0 to -100kV | 0.02A | 4U | Datasheet | RFQ |
![]() | KT100P20 | 2kW | 0 to 100kV | 0.02A | 4U | Datasheet | RFQ |
![]() | KT100R20 | 2kW | 0 to 100kV | 0.02A | 4U | Datasheet | RFQ |
![]() | KT125N12 | 2kW | 0 to -125kV | 0.012A | 4U | Datasheet | RFQ |
![]() | KT125P12 | 2kW | 0 to 125kV | 0.012A | 4U | Datasheet | RFQ |
![]() | KT125R12 | 2kW | 0 to 125kV | 0.012A | 4U | Datasheet | RFQ |
![]() | KT150N10 | 2kW | 0 to -150kV | 0.01A | 4U | Datasheet | RFQ |
![]() | KT150P10 | 2kW | 0 to 150kV | 0.01A | 4U | Datasheet | RFQ |
![]() | KT150R10 | 2kW | 0 to 150kV | 0.01A | 4U | Datasheet | RFQ |