LCE80 Series
4”x 2” open frame 80W AC-DC power supplies with ITE & lighting safety approvals
The convection cooled 80W LCE80 4” x 2” open frame power supply has an excellent power density, with constant voltage and constant current operation, harmonic current class C for loads of 50W and above, low power source approval, class I & class II operation and a wide input voltage range of 90 to 305VAC.
The LCE80 meets the latest environmental legislation and provides a solution for a wide range of applications in lighting, display, ITE & industrial electronics.
Features
- 80W convection cooled
- 4” x 2” footprint, 1.1" profile
- Regulated single outputs 5V to 54VDC
- Wide input range 90 to 305VAC
- Constant voltage, constant current operation
- Suitable for lighting and display applications
- ITE & lighting safety approvals
- Class I & class II operation
- Harmonic currents class C
- LPS approval for 12V and above
- Less than 0.5W no load input power
- -40˚C to +70˚C operating temperature
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
LCE80PS05 | 80W | Single Phase | 5V | 12A | Datasheet | Stock | RFQ | |
LCE80PS12 | 80W | Single Phase | 12V | 6.67A | Datasheet | Stock | RFQ | |
LCE80PS15 | 80W | Single Phase | 15V | 5.33A | Datasheet | Stock | RFQ | |
LCE80PS20 | 80W | Single Phase | 20V | 4A | Datasheet | Stock | RFQ | |
LCE80PS24 | 80W | Single Phase | 24V | 3.33A | Datasheet | Stock | RFQ | |
LCE80PS30 | 80W | Single Phase | 30V | 2.67A | Datasheet | Stock | RFQ | |
LCE80PS36 | 80W | Single Phase | 36V | 2.22A | Datasheet | Stock | RFQ | |
LCE80PS42 | 80W | Single Phase | 42V | 1.9A | Datasheet | Stock | RFQ | |
LCE80PS48 | 80W | Single Phase | 48V | 1.67A | Datasheet | Stock | RFQ | |
LCE80PS54 | 80W | Single Phase | 54V | 1.48A | Datasheet | Stock | RFQ |