No longer manufactured
Unfortunately, this series is no longer available. Please contact us using the button below and our sales team will be able to provide the most suitable alternative.
LCS100 Series
Low cost enclosed 100W AC-DC power supplies for technology and industrial electronics applications
The LCS100 series of regulated output convection cooled 100W AC-DC power supplies are designed to provide a cost effective solution for industrial electronics, technology and household applications.
Features include output voltage adjustment, a power ‘ON’ LED, low stand-by power consumption, output short circuit protection, over current and over voltage protection.
Applications include auxiliary power sources, security installations, lighting control, smart home or office control systems, ticketing and vending applications.
Features
- 100W convection cooled
- ITE & household approvals
- Integrated connector terminals cover
- Class B conducted & radiated emissions
- Input voltage 85 to 264VAC or 120 to 370VDC
- Input surge withstand 300VAC for 5s
- Output voltages from 5 to 48VDC
- Output voltage adjust ±10%
- High efficiency, up to 90%
- Short circuit, overvoltage & overload protection
- Power ‘ON’ LED indicator
- Conformal coating option
- -30°C to +70°C operating temperature
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
LCS100US05 | 100W | Single Phase | 5V | 18A | Datasheet | Stock | RFQ | |
LCS100US12 | 100W | Single Phase | 12V | 8.5A | Datasheet | Stock | RFQ | |
LCS100US15 | 100W | Single Phase | 15V | 7A | Datasheet | Stock | RFQ | |
LCS100US24 | 100W | Single Phase | 24V | 4.5A | Datasheet | Stock | RFQ | |
LCS100US36 | 100W | Single Phase | 36V | 2.8A | Datasheet | Stock | RFQ | |
LCS100US48 | 100W | Single Phase | 48V | 2.3A | Datasheet | Stock | RFQ |