No longer manufactured

Unfortunately, this series is no longer available. Please see related products below or use the contact us button to reach out to our team.

View Newer Models

LCW75 Series

Low cost, wide 85-305VAC input, enclosed 75W AC-DC power supplies

The LCW75 series of regulated output convection cooled 75W AC-DC power supplies are designed to provide a cost effective solution for industrial electronics, technology and household applications.

Features include wide range AC input from 85-305VAC, output voltage adjustment, low stand-by power consumption, output short circuit protection, over current and over voltage protection.

Applications include auxiliary power sources, security installations, lighting control, smart home or office control systems, ticketing and vending applications.

Features

  • 75W convection cooled
  • Integrated connector cover
  • ITE & household approvals
  • Class B conducted & radiated emissions
  • Input voltage range 85-305VAC
  • Regulated single outputs from 5.0V to 48.0VDC
  • Output voltage trim ±10%
  • Efficiency to 90%
  • Short circuit, overvoltage & overload protection
  • Conformal coating option
  • -30°C to +70°C operating temperature
  • 3 year warranty
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
LCW75US05 75W Single Phase 5V 14A Datasheet Stock RFQ
LCW75US12 75W Single Phase 12V 6A Datasheet Stock RFQ
LCW75US15 75W Single Phase 15V 5A Datasheet Stock RFQ
LCW75US24 75W Single Phase 24V 3.2A Datasheet Stock RFQ
LCW75US36 75W Single Phase 36V 2.1A Datasheet Stock RFQ
LCW75US48 75W Single Phase 48V 1.6A Datasheet Stock RFQ