No longer manufactured

Unfortunately, this series is no longer available. Please contact us using the button below and our sales team will be able to provide the most suitable alternative.

LDU56 Series

 

 

Features

  • DC Input LED Driver
  • Constant Current Output
  • LED Drive Current up to 1000 mA
  • LED Strings from 2 V to 56 V
  • PWM Dimming Control
  • Open or Short Circuit LED Protection
  • 3 Year Warranty
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
LDU5660S300 16.8W 9 to 60VDC 56V 0.3A Datasheet Stock RFQ
LDU5660S300-W 16.8W 9 to 60VDC 56V 0.3A Datasheet Stock RFQ
LDU5660S300-WD 16.8W 9 to 60VDC 56V 0.3A Datasheet Stock RFQ
LDU5660S350 19.6W 9 to 60VDC 56V 0.35A Datasheet Stock RFQ
LDU5660S350-W 19.6W 9 to 60VDC 56V 0.35A Datasheet Stock RFQ
LDU5660S350-WD 19.6W 9 to 60VDC 56V 0.35A Datasheet Stock RFQ
LDU5660S500 28W 9 to 60VDC 56V 0.5A Datasheet Stock RFQ
LDU5660S500-W 28W 9 to 60VDC 56V 0.5A Datasheet Stock RFQ
LDU5660S500-WD 28W 9 to 60VDC 56V 0.5A Datasheet Stock RFQ
LDU5660S600 33.6W 9 to 60VDC 56V 0.6A Datasheet Stock RFQ
LDU5660S600-W 33.6W 9 to 60VDC 56V 0.6A Datasheet Stock RFQ
LDU5660S600-WD 33.6W 9 to 60VDC 56V 0.6A Datasheet Stock RFQ
LDU5660S700 39.2W 9 to 60VDC 56V 0.7A Datasheet Stock RFQ
LDU5660S700-W 39.2W 9 to 60VDC 56V 0.7A Datasheet Stock RFQ
LDU5660S700-WD 39.2W 9 to 60VDC 56V 0.7A Datasheet Stock RFQ
LDU5660S1000 50W 9 to 60VDC 56V 1A Datasheet Stock RFQ
LDU5660S1000-W 50W 9 to 60VDC 56V 1A Datasheet Stock RFQ
LDU5660S1000-WD 50W 9 to 60VDC 56V 1A Datasheet Stock RFQ