LH Series

5kW regulated high voltage AC-DC power supplies with outputs from 0 - 1kVDC to 0 - 150kVDC

The 5kW LH series is a high quality, high performance, high reliability & high stability high voltage power supply with low ripple & noise, being air insulated it facilitates a lower cost of ownership as well as being lighter than competing product & though various output control options, input voltages, low output discharge currents makes integrating this power supply into a new system or tool simple.

The LH power supply modules can be paralleled up to 40kW output power utilizing one master control module and up to four slave modules.

Designed for electrical design engineers & system integration on engineers in a wide range of industries including ion implant, E-beam welding & E-beam additive manufacturing & many other application specific markets that are challenged with limited high voltage integration experience & tight timelines.

Features

  • Output voltages 0-1kVDC to 0-150kVDC
  • Parallelable up to 40kW
  • 6U 19" rack mount
  • 0 to 100% programmable voltage & current
  • Local, analog, RS232/USB digital control. Ethernet is optional
  • Output voltage & current regulated
  • Low ripple <0.05% RMS of rated voltage at full load
  • Voltage & current monitor outputs
  • 3 phase 208VAC input standard, 200VAC, 400VAC optional
  • Efficiency >85%
  • Air insulated
  • Short circuit, arc & overload protection
  • 0°C to +40°C operating temperature
  • 3 year warranty
Image Model Name Power Output Voltage Output Current Package Size Datasheet RFQ
LH8P630 5kW 0 to 8kV 0.63A 6U Datasheet RFQ
LH10P500 5kW 0 to 10kV 0.5A 6U Datasheet RFQ
LH12P420 5kW 0 to 12kV 0.42A 6U Datasheet RFQ
LH15P330 5kW 0 to 15kV 0.33A 6U Datasheet RFQ
LH20P250 5kW 0 to 20kV 0.25A 6U Datasheet RFQ
LH25P200 5kW 0 to 25kV 0.2A 6U Datasheet RFQ
LH30P170 5kW 0 to 30kV 0.17A 6U Datasheet RFQ
LH40P125 5kW 0 to 40kV 0.125A 6U Datasheet RFQ
LH50P100 5kW 0 to 50kV 0.1A 6U Datasheet RFQ
LH60P85 5kW 0 to 60kV 0.085A 6U Datasheet RFQ
LH70P72 5kW 0 to 70kV 0.072A 6U Datasheet RFQ
LH80P63 5kW 0 to 80kV 0.063A 6U Datasheet RFQ
LH100P50 5kW 0 to 100kV 0.05A 6U Datasheet RFQ
LH125P32 5kW 0 to 125kV 0.032A 6U Datasheet RFQ
LH150P25 5kW 0 to 150kV 0.025A 6U Datasheet RFQ
LH8N630 5kW 0 to -8kV 0.63A 6U Datasheet RFQ
LH10N500 5kW 0 to -10kV 0.5A 6U Datasheet RFQ
LH12N420 5kW 0 to -12kV 0.42A 6U Datasheet RFQ
LH15N330 5kW 0 to -15kV 0.33A 6U Datasheet RFQ
LH20N250 5kW 0 to -20kV 0.25A 6U Datasheet RFQ
LH25N200 5kW 0 to -25kV 0.2A 6U Datasheet RFQ
LH30N170 5kW 0 to -30kV 0.17A 6U Datasheet RFQ
LH40N125 5kW 0 to -40kV 0.125A 6U Datasheet RFQ
LH50N100 5kW 0 to -50kV 0.1A 6U Datasheet RFQ
LH60N85 5kW 0 to -60kV 0.085A 6U Datasheet RFQ
LH70N72 5kW 0 to -70kV 0.072A 6U Datasheet RFQ
LH80N63 5kW 0 to -80kV 0.063A 6U Datasheet RFQ
LH100N50 5kW 0 to -100kV 0.05A 6U Datasheet RFQ
LH125N32 5kW 0 to -125kV 0.032A 6U Datasheet RFQ
LH150N25 5kW 0 to -150kV 0.025A 6U Datasheet RFQ
LH1R5.0 5kW 0 to 1kV 5A 6U Datasheet RFQ
LH1.5R3.3 5kW 0 to 1.5kV 3.3A 6U Datasheet RFQ
LH2R2.5 5kW 0 to 2kV 2.5A 6U Datasheet RFQ
LH3R1.7 5kW 0 to 3kV 1.7A 6U Datasheet RFQ
LH5R1.0 5kW 0 to 5kV 1A 6U Datasheet RFQ
LH6R850 5kW 0 to 6kV 0.85A 6U Datasheet RFQ
LH8R630 5kW 0 to 8kV 0.63A 6U Datasheet RFQ
LH10R500 5kW 0 to 10kV 0.5A 6U Datasheet RFQ
LH12R420 5kW 0 to 12kV 0.42A 6U Datasheet RFQ
LH15R330 5kW 0 to 15kV 0.33A 6U Datasheet RFQ
LH20R250 5kW 0 to 20kV 0.25A 6U Datasheet RFQ
LH25R200 5kW 0 to 25kV 0.2A 6U Datasheet RFQ
LH30R170 5kW 0 to 30kV 0.17A 6U Datasheet RFQ
LH40R125 5kW 0 to 40kV 0.125A 6U Datasheet RFQ
LH50R100 5kW 0 to 50kV 0.1A 6U Datasheet RFQ
LH60R85 5kW 0 to 60kV 0.085A 6U Datasheet RFQ
LH70R72 5kW 0 to 70kV 0.072A 6U Datasheet RFQ
LH80R63 5kW 0 to 80kV 0.063A 6U Datasheet RFQ
LH100R50 5kW 0 to 100kV 0.05A 6U Datasheet RFQ
LH125R32 5kW 0 to 125kV 0.032A 6U Datasheet RFQ
LH150R25 5kW 0 to 150kV 0.025A 6U Datasheet RFQ