LH Series
5kW regulated high voltage AC-DC power supplies with outputs from 0 - 1kVDC to 0 - 150kVDC
The 5kW LH series is a high quality, high performance, high reliability & high stability high voltage power supply with low ripple & noise, being air insulated it facilitates a lower cost of ownership as well as being lighter than competing product & though various output control options, input voltages, low output discharge currents makes integrating this power supply into a new system or tool simple.
The LH power supply modules can be paralleled up to 40kW output power utilizing one master control module and up to four slave modules.
Designed for electrical design engineers & system integration on engineers in a wide range of industries including ion implant, E-beam welding & E-beam additive manufacturing & many other application specific markets that are challenged with limited high voltage integration experience & tight timelines.
Features
- Output voltages 0-1kVDC to 0-150kVDC
- Parallelable up to 40kW
- 6U 19" rack mount
- 0 to 100% programmable voltage & current
- Local, analog, RS232/USB digital control. Ethernet is optional
- Output voltage & current regulated
- Low ripple <0.05% RMS of rated voltage at full load
- Voltage & current monitor outputs
- 3 phase 208VAC input standard, 200VAC, 400VAC optional
- Efficiency >85%
- Air insulated
- Short circuit, arc & overload protection
- 0°C to +40°C operating temperature
- 1 year warranty
Image | Model Name | Power | Output Voltage | Output Current | Package Size | Datasheet | RFQ |
---|---|---|---|---|---|---|---|
LH8P630 | 5kW | 0 to 8kV | 0.63A | 6U | Datasheet | RFQ | |
LH10P500 | 5kW | 0 to 10kV | 0.5A | 6U | Datasheet | RFQ | |
LH12P420 | 5kW | 0 to 12kV | 0.42A | 6U | Datasheet | RFQ | |
LH15P330 | 5kW | 0 to 15kV | 0.33A | 6U | Datasheet | RFQ | |
LH20P250 | 5kW | 0 to 20kV | 0.25A | 6U | Datasheet | RFQ | |
LH25P200 | 5kW | 0 to 25kV | 0.2A | 6U | Datasheet | RFQ | |
LH30P170 | 5kW | 0 to 30kV | 0.17A | 6U | Datasheet | RFQ | |
LH40P125 | 5kW | 0 to 40kV | 0.125A | 6U | Datasheet | RFQ | |
LH50P100 | 5kW | 0 to 50kV | 0.1A | 6U | Datasheet | RFQ | |
LH60P85 | 5kW | 0 to 60kV | 0.085A | 6U | Datasheet | RFQ | |
LH70P72 | 5kW | 0 to 70kV | 0.072A | 6U | Datasheet | RFQ | |
LH80P63 | 5kW | 0 to 80kV | 0.063A | 6U | Datasheet | RFQ | |
LH100P50 | 5kW | 0 to 100kV | 0.05A | 6U | Datasheet | RFQ | |
LH125P32 | 5kW | 0 to 125kV | 0.032A | 6U | Datasheet | RFQ | |
LH150P25 | 5kW | 0 to 150kV | 0.025A | 6U | Datasheet | RFQ | |
LH8N630 | 5kW | 0 to -8kV | 0.63A | 6U | Datasheet | RFQ | |
LH10N500 | 5kW | 0 to -10kV | 0.5A | 6U | Datasheet | RFQ | |
LH12N420 | 5kW | 0 to -12kV | 0.42A | 6U | Datasheet | RFQ | |
LH15N330 | 5kW | 0 to -15kV | 0.33A | 6U | Datasheet | RFQ | |
LH20N250 | 5kW | 0 to -20kV | 0.25A | 6U | Datasheet | RFQ | |
LH25N200 | 5kW | 0 to -25kV | 0.2A | 6U | Datasheet | RFQ | |
LH30N170 | 5kW | 0 to -30kV | 0.17A | 6U | Datasheet | RFQ | |
LH40N125 | 5kW | 0 to -40kV | 0.125A | 6U | Datasheet | RFQ | |
LH50N100 | 5kW | 0 to -50kV | 0.1A | 6U | Datasheet | RFQ | |
LH60N85 | 5kW | 0 to -60kV | 0.085A | 6U | Datasheet | RFQ | |
LH70N72 | 5kW | 0 to -70kV | 0.072A | 6U | Datasheet | RFQ | |
LH80N63 | 5kW | 0 to -80kV | 0.063A | 6U | Datasheet | RFQ | |
LH100N50 | 5kW | 0 to -100kV | 0.05A | 6U | Datasheet | RFQ | |
LH125N32 | 5kW | 0 to -125kV | 0.032A | 6U | Datasheet | RFQ | |
LH150N25 | 5kW | 0 to -150kV | 0.025A | 6U | Datasheet | RFQ | |
LH1R5.0 | 5kW | 0 to 1kV | 5A | 6U | Datasheet | RFQ | |
LH1.5R3.3 | 5kW | 0 to 1.5kV | 3.3A | 6U | Datasheet | RFQ | |
LH2R2.5 | 5kW | 0 to 2kV | 2.5A | 6U | Datasheet | RFQ | |
LH3R1.7 | 5kW | 0 to 3kV | 1.7A | 6U | Datasheet | RFQ | |
LH5R1.0 | 5kW | 0 to 5kV | 1A | 6U | Datasheet | RFQ | |
LH6R850 | 5kW | 0 to 6kV | 0.85A | 6U | Datasheet | RFQ | |
LH8R630 | 5kW | 0 to 8kV | 0.63A | 6U | Datasheet | RFQ | |
LH10R500 | 5kW | 0 to 10kV | 0.5A | 6U | Datasheet | RFQ | |
LH12R420 | 5kW | 0 to 12kV | 0.42A | 6U | Datasheet | RFQ | |
LH15R330 | 5kW | 0 to 15kV | 0.33A | 6U | Datasheet | RFQ | |
LH20R250 | 5kW | 0 to 20kV | 0.25A | 6U | Datasheet | RFQ | |
LH25R200 | 5kW | 0 to 25kV | 0.2A | 6U | Datasheet | RFQ | |
LH30R170 | 5kW | 0 to 30kV | 0.17A | 6U | Datasheet | RFQ | |
LH40R125 | 5kW | 0 to 40kV | 0.125A | 6U | Datasheet | RFQ | |
LH50R100 | 5kW | 0 to 50kV | 0.1A | 6U | Datasheet | RFQ | |
LH60R85 | 5kW | 0 to 60kV | 0.085A | 6U | Datasheet | RFQ | |
LH70R72 | 5kW | 0 to 70kV | 0.072A | 6U | Datasheet | RFQ | |
LH80R63 | 5kW | 0 to 80kV | 0.063A | 6U | Datasheet | RFQ | |
LH100R50 | 5kW | 0 to 100kV | 0.05A | 6U | Datasheet | RFQ | |
LH125R32 | 5kW | 0 to 125kV | 0.032A | 6U | Datasheet | RFQ | |
LH150R25 | 5kW | 0 to 150kV | 0.025A | 6U | Datasheet | RFQ |