![](https://www.xppower.com/storage/products/images/MCE03_prod_lrg.jpg)
MCE03 Series
3W PCB mount open frame or encapsulated AC-DC power supplies for low power medical (2 x MOPP) applications
The MCE03 series of PCB mount single output AC-DC medical power supplies delivers a power output of 3W and offers single output voltages ranging from 3.3V to 48VDC. The MCE03 series, which is available in open-frame and encapsulated mechanical formats, is specifically designed for medical applications with 2 x MOPP isolation and is approved for Class II applications.
With world-wide medical safety approvals, class B compliance for conducted and radiated emissions, high efficiency, high reliability, 4kVAC isolation, the MCE series benefits system designers with easy integration into a wide range of BF rated medical applications including imaging, patient treatment, surgical equipment and home healthcare applications.
Features
- Regulated single outputs 3.3V to 48VDC
- Input range 80 to 264VAC
- Encapsulated or open frame formats
- High efficiency, up to 81%
- 4kVAC input to output isolation
- Class B conducted and radiated emissions
- IEC 60601-1 medical safety agency approvals, 2 x MOPP
- IEC class II insulation rating
- Overvoltage, overload and short circuit protection
- -25°C to +70°C operating temperature
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
![]() |
MCE03US03 | 3W | Single Phase | 3.3V | 0.91A | Datasheet | Stock | RFQ |
![]() |
MCE03US05 | 3W | Single Phase | 5V | 0.6A | Datasheet | Stock | RFQ |
![]() |
MCE03US09 | 3W | Single Phase | 9V | 0.333A | Datasheet | Stock | RFQ |
![]() |
MCE03US12 | 3W | Single Phase | 12V | 0.25A | Datasheet | Stock | RFQ |
![]() |
MCE03US15 | 3W | Single Phase | 15V | 0.2A | Datasheet | Stock | RFQ |
![]() |
MCE03US24 | 3W | Single Phase | 24V | 0.125A | Datasheet | Stock | RFQ |
![]() |
MCE03US48 | 3W | Single Phase | 48V | 0.063A | Datasheet | Stock | RFQ |