MCE10 Series
10W PCB mount open frame or encapsulated AC-DC power supplies for low power medical (2 x MOPP) applications
The MCE10 series of PCB mount single output AC-DC medical power supplies delivers a power output of 10W and offers single output voltages ranging from 3.3V to 48VDC. The MCE10 series, which is available in open-frame (suffix -P) and encapsulated mechanical formats, is specifically designed for medical applications with 2 x MOPP isolation and is approved for Class II applications.
With world-wide medical safety approvals, class B compliance for conducted and radiated emissions, high efficiency, high reliability, 4kVAC isolation, the MCE series benefits system designers with easy integration into a wide range of BF rated medical applications including imaging, patient treatment, surgical equipment and home healthcare applications.
Features
- Regulated single outputs 3.3V to 48VDC
- Input range 80 to 264VAC
- Encapsulated or open frame formats
- High efficiency, up to 84%
- 4kVAC input to output isolation
- Class B conducted and radiated emissions
- IEC 60601-1 medical safety agency approvals, 2 x MOPP
- IEC class II insulation rating
- Overvoltage, overload and short circuit protection
- -25°C to +70°C operating temperature
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
MCE10US03 | 10W | Single Phase | 3.3V | 2.4A | Datasheet | Stock | RFQ | |
MCE10US05 | 10W | Single Phase | 5V | 2A | Datasheet | Stock | RFQ | |
MCE10US09 | 10W | Single Phase | 9V | 1.11A | Datasheet | Stock | RFQ | |
MCE10US12 | 10W | Single Phase | 12V | 0.83A | Datasheet | Stock | RFQ | |
MCE10US15 | 10W | Single Phase | 15V | 0.67A | Datasheet | Stock | RFQ | |
MCE10US24 | 10W | Single Phase | 24V | 0.42A | Datasheet | Stock | RFQ | |
MCE10US48 | 10W | Single Phase | 48V | 0.21A | Datasheet | Stock | RFQ |