No longer manufactured

Unfortunately, this series is no longer available. Please contact us using the button below and our sales team will be able to provide the most suitable alternative.

MCM60 Series

 

 

Features

  • Compact Size - High Power Density
  • Rugged Design for Defense Applications
  • Universal Input
  • Wide Operating Temperature
  • MIL-STD-461E
  • Convection-cooled
  • 3 Year Warranty
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
MCM60US12-D9 60W Single Phase 12V 5A Datasheet Stock RFQ
MCM60US15-D9 60W Single Phase 15V 4A Datasheet Stock RFQ
MCM60US18-D9 60W Single Phase 18V 3.3A Datasheet Stock RFQ
MCM60US24-D9 60W Single Phase 24V 2.5A Datasheet Stock RFQ
MCM60US28-D9 60W Single Phase 28V 2.1A Datasheet Stock RFQ
No resources yet.