MCP10K0 Series

10kW regulated high voltage AC-DC power supplies with floating outputs from 0-125VDC to 0-2kVDC

The MCP10K0 series are highly stable switch-mode power supplies with low ripple and a floating output. Due to the high switching frequency the power supply has a low residual ripple in the generated output voltage with high stability, good regulation dynamics, and at the same time only a low amount of stored energy.

Features

  • Output voltages 0-125VDC to 0-2kVDC floating
  • 3 phase AC input
  • Continuous operation at full rated power
  • Multi-function control panel with user friendly interface
  • Digital, LAN and USB interface option
  • Analog programming/interface option
  • Manual voltage and current control with digital display
  • Set-point display via a button
  • Set-point adjustment possible with disabled output
  • Push-button switch for output voltage
  • Low ripple
  • CE marked, EN61010-1 compliant
  • Short circuit & arc protection
  • 2 year warranty
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
MCP125F80KS 10000W Three Phase 125V 80A Datasheet RFQ
MCP200F50KS 10000W Three Phase 200V 50A Datasheet RFQ
MCP350F28KS 10000W Three Phase 350V 28A Datasheet RFQ
MCP650F15KS 10000W Three Phase 650V 15A Datasheet RFQ
MCP1K2F8K0S 10000W Three Phase 1250V 8A Datasheet RFQ
MCP2K0F5K0S 10000W Three Phase 2000V 5A Datasheet RFQ