MCP5K0 Series
5kW regulated high voltage AC-DC power supplies with floating outputs from 0-125VDC to 0-2kVDC
The MCP5K0 series are highly stable switch-mode power supplies with low ripple and a floating output. Due to the high switching frequency the power supply has a low residual ripple in the generated output voltage with high stability, good regulation dynamics, and at the same time only a low amount of stored energy.
Features
- Output voltages 0-125VDC to 0-2kVDC floating
- 3 phase AC input
- Continuous operation at full rated power
- Multi-function control panel with user friendly interface
- Digital, LAN and USB interface option
- Analog programming/interface option
- Manual voltage and current control with digital display
- Set-point display via a button
- Set-point adjustment possible with disabled output
- Push-button switch for output voltage
- Short circuit & arc protection
- 2 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
MCP5K0-125 | 5000W | Three Phase | 125V | 40A | Datasheet | RFQ | ||
MCP5K0-200 | 5000W | Three Phase | 200V | 25A | Datasheet | RFQ | ||
MCP5K0-350 | 5000W | Three Phase | 350V | 14A | Datasheet | RFQ | ||
MCP5K0-650 | 5000W | Three Phase | 650V | 7A | Datasheet | RFQ | ||
MCP5K0-1250 | 5000W | Three Phase | 1250V | 4A | Datasheet | RFQ | ||
MCP5K0-2000 | 5000W | Three Phase | 2000V | 2.5A | Datasheet | RFQ |
Environmental Compliance
No documents yet.