MJ Series

15W regulated high voltage AC-DC power supplies with outputs from 0 - 3kVDC to 0 - 30kVDC

The MJ Series is a family of sophisticated, medium power, high voltage power supplies that complies with current international safety and EMC directives.

These 15 Watt high voltage supplies feature flexible embedded controls with low ripple and noise, they are air insulated, fast response units, with tight regulation and extremely low arc discharge currents.

Packaged as a space saving module to avoid the expense of front panels and displays, with no compromise in performance and/or operating features. The result is a power supply that offers outstanding value for a wide range of demanding applications.

Features

  • 0-3kV through 0-30kV
  • Compact module
  • RS232, USB, & optional Ethernet control
  • Constant voltage/constant current operation
  • Arc quench & arc count
  • Tight regulation
  • Low ripple
  • Air insulated
  • 3 year warranty
Image Model Name Power Output Voltage Output Current Package Size Datasheet RFQ
MJ03N5000 15W 0 to -3kV 0.005A Compact Module Datasheet RFQ
MJ03P5000 15W 0 to 3kV 0.005A Compact Module Datasheet RFQ
MJ05N3000 15W 0 to -5kV 0.003A Compact Module Datasheet RFQ
MJ05P3000 15W 0 to 5kV 0.003A Compact Module Datasheet RFQ
MJ10N1500 15W 0 to -10kV 0.0015A Compact Module Datasheet RFQ
MJ10P1500 15W 0 to 10kV 0.0015A Compact Module Datasheet RFQ
MJ1N1000 15W 0 to -15kV 0.001A Compact Module Datasheet RFQ
MJ1P1000 15W 0 to 15kV 0.001A Compact Module Datasheet RFQ
MJ20N0700 15W 0 to -20kV 0.0007A Compact Module Datasheet RFQ
MJ20P0700 15W 0 to 20kV 0.0007A Compact Module Datasheet RFQ
MJ30N0400 15W 0 to -30kV 0.0004A Compact Module Datasheet RFQ
MJ30P0400 15W 0 to 30kV 0.0004A Compact Module Datasheet RFQ
No documents yet.