MK Series

75W regulated high voltage AC-DC power supplies with outputs from 0 - 1kVDC to 0 - 60kVDC

The MK Series is a family of sophisticated, medium power, high voltage power supplies that complies with current international safety and EMC directives.

These 75 Watt high voltage supplies feature flexible embedded controls with low ripple and noise, they are air insulated, fast response units, with tight regulation and extremely low arc discharge currents.

Packaged as a space saving module to avoid the expense of front panels and displays, with no compromise in performance and/or operating features. The result is a power supply that offers outstanding value for a wide range of demanding applications.

Features

  • 0-1kV through 0-60kV
  • Compact module
  • RS232, USB, & optional Ethernet control
  • Constant voltage/constant current operation
  • Arc quench & arc count
  • Tight regulation
  • Low ripple
  • Air insulated
  • 3 year warranty
Image Model Name Power Output Voltage Output Current Package Size Datasheet RFQ
MK01.5N50L 75W 0 to -1.5kV 0.05A Compact Module Datasheet RFQ
MK01.5P50L 75W 0 to 1.5kV 0.05A Compact Module Datasheet RFQ
MK01N75.0L 75W 0 to -1kV 0.075A Compact Module Datasheet RFQ
MK01P75.0L 75W 0 to 1kV 0.075A Compact Module Datasheet RFQ
MK02N37.5L 75W 0 to -2kV 0.0375A Compact Module Datasheet RFQ
MK02P37.5L 75W 0 to 2kV 0.0375A Compact Module Datasheet RFQ
MK03N25.0L 75W 0 to -3kV 0.025A Compact Module Datasheet RFQ
MK03P25.0L 75W 0 to 3kV 0.025A Compact Module Datasheet RFQ
MK05N15.0L 75W 0 to -5kV 0.015A Compact Module Datasheet RFQ
MK05P15.0L 75W 0 to 5kV 0.015A Compact Module Datasheet RFQ
MK10N07.5 75W 0 to -10kV 0.0075A Compact Module Datasheet RFQ
MK10P07.5 75W 0 to 10kV 0.0075A Compact Module Datasheet RFQ
MK15N05.0 75W 0 to -15kV 0.005A Compact Module Datasheet RFQ
MK15P05.0 75W 0 to 15kV 0.005A Compact Module Datasheet RFQ
MK20N03.7 75W 0 to -20kV 0.0037A Compact Module Datasheet RFQ
MK20P03.7 75W 0 to 20kV 0.0037A Compact Module Datasheet RFQ
MK25N03.0 75W 0 to -25kV 0.003A Compact Module Datasheet RFQ
MK25P03.0 75W 0 to 25kV 0.003A Compact Module Datasheet RFQ
MK30N02.5 75W 0 to -30kV 0.0025A Compact Module Datasheet RFQ
MK30P02.5 75W 0 to 30kV 0.0025A Compact Module Datasheet RFQ
MK35N02.0 75W 0 to -35kV 0.002A Compact Module Datasheet RFQ
MK35P02.0 75W 0 to 35kV 0.002A Compact Module Datasheet RFQ
MK40N01.8 75W 0 to -40kV 0.0018A Compact Module Datasheet RFQ
MK40P01.8 75W 0 to 40kV 0.0018A Compact Module Datasheet RFQ
MK50N01.5 75W 0 to -50kV 0.0015A Compact Module Datasheet RFQ
MK50P01.5 75W 0 to 50kV 0.0015A Compact Module Datasheet RFQ
MK60N01.2 75W 0 to -60kV 0.0012A Compact Module Datasheet RFQ
MK60P01.2 75W 0 to 60kV 0.0012A Compact Module Datasheet RFQ