No longer manufactured
Unfortunately, this series is no longer available. Please see related products below or use the contact us button to reach out to our team.

Features
- 300 W
- 0-8 kV through 0-60 kV
- Compact Module
- Low Ripple
- Tight Regulation
- Constant Voltage/Constant Current Operation
- Air Insulated
- 3 Year Warranty
Image | Model Name | Power | Output Voltage | Output Current | Package Size | Datasheet | RFQ |
---|---|---|---|---|---|---|---|
![]() | ML08N37.0 | 300W | 0 to 8kV | 0.037A | Compact Module | Datasheet | RFQ |
![]() | ML08P37.0 | 300W | 0 to 8kV | 0.037A | Compact Module | Datasheet | RFQ |
![]() | ML10N30.0 | 300W | 0 to 10kV | 0.03A | Compact Module | Datasheet | RFQ |
![]() | ML10P30.0 | 300W | 0 to 10kV | 0.03A | Compact Module | Datasheet | RFQ |
![]() | ML12N25.0 | 300W | 0 to 12kV | 0.025A | Compact Module | Datasheet | RFQ |
![]() | ML12P25.0 | 300W | 0 to 12kV | 0.025A | Compact Module | Datasheet | RFQ |
![]() | ML15N20.0 | 300W | 0 to 15kV | 0.02A | Compact Module | Datasheet | RFQ |
![]() | ML15P20.0 | 300W | 0 to 15kV | 0.02A | Compact Module | Datasheet | RFQ |
![]() | ML20N15.0 | 300W | 0 to 20kV | 0.015A | Compact Module | Datasheet | RFQ |
![]() | ML20P15.0 | 300W | 0 to 20kV | 0.015A | Compact Module | Datasheet | RFQ |
![]() | ML25N12.0 | 300W | 0 to 25kV | 0.012A | Compact Module | Datasheet | RFQ |
![]() | ML25P12.0 | 300W | 0 to 25kV | 0.012A | Compact Module | Datasheet | RFQ |
![]() | ML30N10.0 | 300W | 0 to 30kV | 0.01A | Compact Module | Datasheet | RFQ |
![]() | ML30P10.0 | 300W | 0 to 30kV | 0.01A | Compact Module | Datasheet | RFQ |
![]() | ML40N07.5 | 300W | 0 to 40kV | 0.0075A | Compact Module | Datasheet | RFQ |
![]() | ML40P07.5 | 300W | 0 to 40kV | 0.0075A | Compact Module | Datasheet | RFQ |
![]() | ML50N06.0 | 300W | 0 to 50kV | 0.006A | Compact Module | Datasheet | RFQ |
![]() | ML50P06.0 | 300W | 0 to 50kV | 0.006A | Compact Module | Datasheet | RFQ |
![]() | ML60N05.0 | 300W | 0 to 60kV | 0.005A | Compact Module | Datasheet | RFQ |
![]() | ML60P05.0 | 300W | 0 to 60kV | 0.005A | Compact Module | Datasheet | RFQ |