PBR500 Series
500W chassis mount AC-DC power supplies with medical (BF) & ITE approvals
Designed for medical (BF) applications, the chassis mount PBR500, has medical 2 x MOPP (Input to Output), 1 x MOPP (Input to Ground) & ITE safety approvals. Available in two case styles: U channel (350-400W convection, 450-500W with external 30CFM fan cooling (model numbers with suffix B); or enclosed 450-500W with built-in fan cooling (model numbers with suffix C).
With BF class insulation the PBR500 achieves EN55011/32 Level B conducted emissions compliance whilst maintaining very low earth leakage currents making it suitable for medical (BF), industrial electronics and ITE applications where a 350/500W chassis mount power supply is required.
Features
- 450/500W fan cooled 350W/400W convection cooled
- 7” x 4” footprint, 1.7" profile
- Regulated single outputs 12 to 57VDC
- Input range 80 to 264VAC
- Medical (BF) & ITE safety approvals
- 5V 0.5A standby
- 12V 0.3A fan supply
- AC OK, inhibit & remote sense
- Class B conducted & radiated emissions
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
PBR500PS12B | 500W | Single Phase | 12V | 37.5A | Datasheet | Stock | RFQ | |
PBR500PS15B | 500W | Single Phase | 15V | 30A | Datasheet | Stock | RFQ | |
PBR500PS18B | 500W | Single Phase | 18V | 27.78A | Datasheet | Stock | RFQ | |
PBR500PS24B | 500W | Single Phase | 24V | 20.84A | Datasheet | Stock | RFQ | |
PBR500PS28B | 500W | Single Phase | 28V | 17.86A | Datasheet | Stock | RFQ | |
PBR500PS36B | 500W | Single Phase | 36V | 13.89A | Datasheet | Stock | RFQ | |
PBR500PS48B | 500W | Single Phase | 48V | 10.42A | Datasheet | Stock | RFQ | |
PBR500PS57B | 500W | Single Phase | 57V | 8.78A | Datasheet | Stock | RFQ | |
PBR500PS12C | 500W | Single Phase | 12V | 37.5A | Datasheet | Stock | RFQ | |
PBR500PS15C | 500W | Single Phase | 15V | 30A | Datasheet | Stock | RFQ | |
PBR500PS18C | 500W | Single Phase | 18V | 27.78A | Datasheet | Stock | RFQ | |
PBR500PS24C | 500W | Single Phase | 24V | 20.84A | Datasheet | Stock | RFQ | |
PBR500PS28C | 500W | Single Phase | 28V | 17.86A | Datasheet | Stock | RFQ | |
PBR500PS36C | 500W | Single Phase | 36V | 13.89A | Datasheet | Stock | RFQ | |
PBR500PS48C | 500W | Single Phase | 48V | 10.42A | Datasheet | Stock | RFQ |